Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-24LJ14 $114.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A Left Hand N/A S1K N/A 14 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3060
114.84
KHG1.5-24LJ15 $114.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A Left Hand N/A S1K N/A 15 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3061
114.84
KHG1.5-24R $76.46 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 24 N/A Right Hand N/A S1 N/A 12 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3062
76.46
KHG1.5-24RJ12 $103.58 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A Right Hand N/A S1K N/A 12 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3064
103.58
KHG1.5-24RJ14 $114.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A Right Hand N/A S1K N/A 14 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3065
114.84
KHG1.5-24RJ15 $114.84 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 24 N/A Right Hand N/A S1K N/A 15 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3066
114.84
KHG1.5-25L $80.27 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 25 N/A Left Hand N/A S1 N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3067
80.27
KHG1.5-25LJ12 $107.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Left Hand N/A S1K N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3069
107.12
KHG1.5-25LJ14 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Left Hand N/A S1K N/A 14 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3070
118.32
KHG1.5-25LJ15 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Left Hand N/A S1K N/A 15 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3071
118.32
KHG1.5-25LJ16 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Left Hand N/A S1K N/A 16 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3072
118.32
KHG1.5-25LJ17 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Left Hand N/A S1K N/A 17 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3073
118.32
KHG1.5-25R $80.27 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 25 N/A Right Hand N/A S1 N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3074
80.27
KHG1.5-25RJ12 $107.12 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Right Hand N/A S1K N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3076
107.12
KHG1.5-25RJ14 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Right Hand N/A S1K N/A 14 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3077
118.32
KHG1.5-25RJ15 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Right Hand N/A S1K N/A 15 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3078
118.32
KHG1.5-25RJ16 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Right Hand N/A S1K N/A 16 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3079
118.32
KHG1.5-25RJ17 $118.32 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 25 N/A Right Hand N/A S1K N/A 17 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3080
118.32
KHG1.5-26L $81.17 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 26 N/A Left Hand N/A S1 N/A 12 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3081
81.17
KHG1.5-26LJ12 $107.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A S1K N/A 12 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3083
107.81
KHG1.5-26LJ14 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A S1K N/A 14 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3084
119.05
KHG1.5-26LJ15 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A S1K N/A 15 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3085
119.05
KHG1.5-26LJ16 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A S1K N/A 16 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3086
119.05
KHG1.5-26LJ17 $119.05 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 26 N/A Left Hand N/A S1K N/A 17 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3087
119.05
KHG1.5-26R $81.17 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 26 N/A Right Hand N/A S1 N/A 12 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3088
81.17
Unit of Measure
« 11 12 13 14 15 »