Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-32RJ22 $129.29 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 32 N/A Right Hand N/A S1K N/A 22 mm N/A 48 mm N/A 51 mm N/A 24 mm N/A
3146
129.29
KHG1.5-35L $95.57 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 35 N/A Left Hand N/A S1 N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3147
95.57
KHG1.5-35LJ15 $120.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Left Hand N/A S1K N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3148
120.77
KHG1.5-35LJ16 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Left Hand N/A S1K N/A 16 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3149
131.93
KHG1.5-35LJ17 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Left Hand N/A S1K N/A 17 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3150
131.93
KHG1.5-35LJ18 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Left Hand N/A S1K N/A 18 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3151
131.93
KHG1.5-35LJ19 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Left Hand N/A S1K N/A 19 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3152
131.93
KHG1.5-35LJ20 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Left Hand N/A S1K N/A 20 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3153
131.93
KHG1.5-35LJ22 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Left Hand N/A S1K N/A 22 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3154
131.93
KHG1.5-35R $95.57 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 35 N/A Right Hand N/A S1 N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3155
95.57
KHG1.5-35RJ15 $120.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Right Hand N/A S1K N/A 15 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3156
120.77
KHG1.5-35RJ16 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Right Hand N/A S1K N/A 16 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3157
131.93
KHG1.5-35RJ17 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Right Hand N/A S1K N/A 17 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3158
131.93
KHG1.5-35RJ18 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Right Hand N/A S1K N/A 18 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3159
131.93
KHG1.5-35RJ19 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Right Hand N/A S1K N/A 19 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3160
131.93
KHG1.5-35RJ20 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Right Hand N/A S1K N/A 20 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3161
131.93
KHG1.5-35RJ22 $131.93 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 35 N/A Right Hand N/A S1K N/A 22 mm N/A 52.5 mm N/A 55.5 mm N/A 24 mm N/A
3162
131.93
KHG1.5-36L $96.55 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 36 N/A Left Hand N/A S1 N/A 15 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3163
96.55
KHG1.5-36LJ15 $121.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3165
121.46
KHG1.5-36LJ16 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 16 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3166
132.72
KHG1.5-36LJ17 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 17 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3167
132.72
KHG1.5-36LJ18 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 18 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3168
132.72
KHG1.5-36LJ19 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 19 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3169
132.72
KHG1.5-36LJ20 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 20 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3170
132.72
KHG1.5-36LJ22 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 22 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3171
132.72
Unit of Measure
« 11 12 13 14 15 »