Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-36LJ25 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3172
132.72
KHG1.5-36R $96.55 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 36 N/A Right Hand N/A S1 N/A 15 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3173
96.55
KHG1.5-36RJ15 $121.46 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 15 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3175
121.46
KHG1.5-36RJ16 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 16 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3176
132.72
KHG1.5-36RJ17 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 17 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3177
132.72
KHG1.5-36RJ18 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 18 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3178
132.72
KHG1.5-36RJ19 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 19 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3179
132.72
KHG1.5-36RJ20 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 20 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3180
132.72
KHG1.5-36RJ22 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 22 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3181
132.72
KHG1.5-36RJ25 $132.72 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 54 mm N/A 57 mm N/A 24 mm N/A
3182
132.72
KHG1.5-40L $100.17 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 40 N/A Left Hand N/A S1 N/A 15 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3183
100.17
KHG1.5-40LJ15 $124.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3185
124.25
KHG1.5-40LJ16 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 16 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3186
135.7
KHG1.5-40LJ17 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 17 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3187
135.7
KHG1.5-40LJ18 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 18 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3188
135.7
KHG1.5-40LJ19 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 19 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3189
135.7
KHG1.5-40LJ20 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 20 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3190
135.7
KHG1.5-40LJ22 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 22 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3191
135.7
KHG1.5-40LJ25 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 25 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3192
135.7
KHG1.5-40LJ28 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 28 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3193
135.7
KHG1.5-40LJ30 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Left Hand N/A S1K N/A 30 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3194
135.7
KHG1.5-40R $100.17 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 40 N/A Right Hand N/A S1 N/A 15 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3195
100.17
KHG1.5-40RJ15 $124.25 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 15 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3197
124.25
KHG1.5-40RJ16 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 16 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3198
135.7
KHG1.5-40RJ17 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 17 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3199
135.7
Unit of Measure
« 11 12 13 14 15 »