Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-40RJ18 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 18 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3200
135.7
KHG1.5-40RJ19 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 19 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3201
135.7
KHG1.5-40RJ20 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 20 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3202
135.7
KHG1.5-40RJ22 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 22 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3203
135.7
KHG1.5-40RJ25 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 25 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3204
135.7
KHG1.5-40RJ28 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 28 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3205
135.7
KHG1.5-40RJ30 $135.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 40 N/A Right Hand N/A S1K N/A 30 mm N/A 60 mm N/A 63 mm N/A 24 mm N/A
3206
135.7
KHG1.5-44L $108.03 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 44 N/A Left Hand N/A S1 N/A 15 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3207
108.03
KHG1.5-44LJ15 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 15 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3208
131.48
KHG1.5-44LJ16 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 16 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3209
142.85
KHG1.5-44LJ17 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 17 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3210
142.85
KHG1.5-44LJ18 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 18 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3211
142.85
KHG1.5-44LJ19 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 19 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3212
142.85
KHG1.5-44LJ20 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 20 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3213
142.85
KHG1.5-44LJ22 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 22 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3214
142.85
KHG1.5-44LJ25 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 25 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3215
142.85
KHG1.5-44LJ28 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 28 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3216
142.85
KHG1.5-44LJ30 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Left Hand N/A S1K N/A 30 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3217
142.85
KHG1.5-44R $108.03 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 44 N/A Right Hand N/A S1 N/A 15 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3218
108.03
KHG1.5-44RJ15 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Right Hand N/A S1K N/A 15 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3219
131.48
KHG1.5-44RJ16 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Right Hand N/A S1K N/A 16 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3220
142.85
KHG1.5-44RJ17 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Right Hand N/A S1K N/A 17 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3221
142.85
KHG1.5-44RJ18 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Right Hand N/A S1K N/A 18 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3222
142.85
KHG1.5-44RJ19 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Right Hand N/A S1K N/A 19 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3223
142.85
KHG1.5-44RJ20 $142.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A Right Hand N/A S1K N/A 20 mm N/A 66 mm N/A 69 mm N/A 24 mm N/A
3224
142.85
Unit of Measure
« 16 17 18 19 20 »