KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1.5-48LJ25 | $152.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3251 |
152.42 |
| KHG1.5-48LJ28 | $152.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3252 |
152.42 |
| KHG1.5-48LJ30 | $152.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3253 |
152.42 |
| KHG1.5-48R | $118.08 |
N/A
|
N/A Ground | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3254 |
118.08 |
| KHG1.5-48RJ18 | $143.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3256 |
143.77 |
| KHG1.5-48RJ19 | $155.28 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3257 |
155.28 |
| KHG1.5-48RJ20 | $155.28 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3258 |
155.28 |
| KHG1.5-48RJ22 | $152.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3259 |
152.42 |
| KHG1.5-48RJ25 | $152.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3260 |
152.42 |
| KHG1.5-48RJ28 | $152.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3261 |
152.42 |
| KHG1.5-48RJ30 | $152.42 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3262 |
152.42 |
| KHG1.5-50L | $122.98 |
N/A
|
N/A Ground | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3263 |
122.98 |
| KHG1.5-50LJ18 | $149.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3265 |
149.34 |
| KHG1.5-50LJ19 | $161.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3266 |
161.13 |
| KHG1.5-50LJ20 | $161.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3267 |
161.13 |
| KHG1.5-50LJ22 | $161.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3268 |
161.13 |
| KHG1.5-50LJ25 | $159.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3269 |
159.41 |
| KHG1.5-50LJ28 | $159.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3270 |
159.41 |
| KHG1.5-50LJ30 | $159.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3271 |
159.41 |
| KHG1.5-50LJ32 | $159.41 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3272 |
159.41 |
| KHG1.5-50LJ35 | $156.56 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3273 |
156.56 |
| KHG1.5-50R | $122.98 |
N/A
|
N/A Ground | N/A 1.5 | N/A 50 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3274 |
122.98 |
| KHG1.5-50RJ18 | $149.34 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3276 |
149.34 |
| KHG1.5-50RJ19 | $161.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3277 |
161.13 |
| KHG1.5-50RJ20 | $161.13 |
N/A
|
N/A Finished | N/A 1.5 | N/A 50 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3278 |
161.13 |