KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-20RJ6 | $87.07 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A Right Hand | N/A S1T | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 18 mm |
N/A
2834 |
87.07 |
| KHG1-22L | $67.31 |
N/A
|
N/A Ground | N/A 1 | N/A 22 | N/A Left Hand | N/A S1 | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 18 mm |
N/A
2835 |
67.31 |
| KHG1-22LJ8 | $87.92 |
N/A
|
N/A Finished | N/A 1 | N/A 22 | N/A Left Hand | N/A S1T | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 18 mm |
N/A
2836 |
87.92 |
| KHG1-22R | $67.31 |
N/A
|
N/A Ground | N/A 1 | N/A 22 | N/A Right Hand | N/A S1 | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 18 mm |
N/A
2837 |
67.31 |
| KHG1-22RJ8 | $87.92 |
N/A
|
N/A Finished | N/A 1 | N/A 22 | N/A Right Hand | N/A S1T | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 18 mm |
N/A
2838 |
87.92 |
| KHG1-24L | $69.00 |
N/A
|
N/A Ground | N/A 1 | N/A 24 | N/A Left Hand | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 18 mm |
N/A
2839 |
69 |
| KHG1-24LJ8 | $89.49 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A Left Hand | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 18 mm |
N/A
2840 |
89.49 |
| KHG1-24R | $69.00 |
N/A
|
N/A Ground | N/A 1 | N/A 24 | N/A Right Hand | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 18 mm |
N/A
2841 |
69 |
| KHG1-24RJ8 | $89.49 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A Right Hand | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 18 mm |
N/A
2842 |
89.49 |
| KHG1-25L | $70.84 |
N/A
|
N/A Ground | N/A 1 | N/A 25 | N/A Left Hand | N/A S1 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 18 mm |
N/A
2843 |
70.84 |
| KHG1-25LJ8 | $91.29 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A Left Hand | N/A S1T | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 18 mm |
N/A
2844 |
91.29 |
| KHG1-25R | $70.84 |
N/A
|
N/A Ground | N/A 1 | N/A 25 | N/A Right Hand | N/A S1 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 18 mm |
N/A
2845 |
70.84 |
| KHG1-25RJ8 | $91.29 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A Right Hand | N/A S1T | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 18 mm |
N/A
2846 |
91.29 |
| KHG1-28L | $72.98 |
N/A
|
N/A Ground | N/A 1 | N/A 28 | N/A Left Hand | N/A S1 | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 18 mm |
N/A
2847 |
72.98 |
| KHG1-28LJ8 | $93.34 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A Left Hand | N/A S1T | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 18 mm |
N/A
2848 |
93.34 |
| KHG1-28R | $72.98 |
N/A
|
N/A Ground | N/A 1 | N/A 28 | N/A Right Hand | N/A S1 | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 18 mm |
N/A
2849 |
72.98 |
| KHG1-28RJ8 | $93.34 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A Right Hand | N/A S1T | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 18 mm |
N/A
2850 |
93.34 |
| KHG1-30L | $76.41 |
N/A
|
N/A Ground | N/A 1 | N/A 30 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 18 mm |
N/A
2851 |
76.41 |
| KHG1-30LJ10 | $104.06 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 18 mm |
N/A
2852 |
104.06 |
| KHG1-30LJ12 | $114.26 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 32 mm | N/A 18 mm |
N/A
2853 |
114.26 |
| KHG1-30R | $76.41 |
N/A
|
N/A Ground | N/A 1 | N/A 30 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 18 mm |
N/A
2854 |
76.41 |
| KHG1-30RJ10 | $104.06 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 18 mm |
N/A
2855 |
104.06 |
| KHG1-30RJ12 | $114.26 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 32 mm | N/A 18 mm |
N/A
2856 |
114.26 |
| KHG1-32L | $78.27 |
N/A
|
N/A Ground | N/A 1 | N/A 32 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 18 mm |
N/A
2857 |
78.27 |
| KHG1-32LJ10 | $105.83 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 18 mm |
N/A
2858 |
105.83 |