KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1.5-52RJ35 | $162.09 |
N/A
|
N/A Finished | N/A 1.5 | N/A 52 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 78 mm | N/A 81 mm | N/A 24 mm |
N/A
3306 |
162.09 |
| KHG1.5-60L | $148.96 |
N/A
|
N/A Ground | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3307 |
148.96 |
| KHG1.5-60LJ20 | $176.78 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3308 |
176.78 |
| KHG1.5-60LJ22 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3309 |
186.92 |
| KHG1.5-60LJ25 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3310 |
186.92 |
| KHG1.5-60LJ28 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3311 |
186.92 |
| KHG1.5-60LJ30 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3312 |
186.92 |
| KHG1.5-60LJ32 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3313 |
186.92 |
| KHG1.5-60LJ35 | $185.21 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3314 |
185.21 |
| KHG1.5-60R | $148.96 |
N/A
|
N/A Ground | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3315 |
148.96 |
| KHG1.5-60RJ20 | $176.78 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3316 |
176.78 |
| KHG1.5-60RJ22 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3317 |
186.92 |
| KHG1.5-60RJ25 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3318 |
186.92 |
| KHG1.5-60RJ28 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3319 |
186.92 |
| KHG1.5-60RJ30 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3320 |
186.92 |
| KHG1.5-60RJ32 | $186.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3321 |
186.92 |
| KHG1.5-60RJ35 | $185.21 |
N/A
|
N/A Finished | N/A 1.5 | N/A 60 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 93 mm | N/A 24 mm |
N/A
3322 |
185.21 |
| KHG1.5-70L | $173.80 |
N/A
|
N/A Ground | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3323 |
173.8 |
| KHG1.5-70LJ20 | $202.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3324 |
202.85 |
| KHG1.5-70LJ22 | $214.52 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3325 |
214.52 |
| KHG1.5-70LJ25 | $212.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3326 |
212.81 |
| KHG1.5-70LJ28 | $212.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3327 |
212.81 |
| KHG1.5-70LJ30 | $212.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3328 |
212.81 |
| KHG1.5-70LJ32 | $212.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3329 |
212.81 |
| KHG1.5-70LJ35 | $211.09 |
N/A
|
N/A Finished | N/A 1.5 | N/A 70 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 108 mm | N/A 24 mm |
N/A
3330 |
211.09 |