Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-70R $173.80 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 70 N/A Right Hand N/A S1 N/A 20 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3331
173.8
KHG1.5-70RJ20 $202.85 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A Right Hand N/A S1K N/A 20 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3332
202.85
KHG1.5-70RJ22 $214.52 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A Right Hand N/A S1K N/A 22 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3333
214.52
KHG1.5-70RJ25 $212.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A Right Hand N/A S1K N/A 25 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3334
212.81
KHG1.5-70RJ28 $212.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A Right Hand N/A S1K N/A 28 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3335
212.81
KHG1.5-70RJ30 $212.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A Right Hand N/A S1K N/A 30 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3336
212.81
KHG1.5-70RJ32 $212.81 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A Right Hand N/A S1K N/A 32 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3337
212.81
KHG1.5-70RJ35 $211.09 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A Right Hand N/A S1K N/A 35 mm N/A 105 mm N/A 108 mm N/A 24 mm N/A
3338
211.09
KHG1.5-80L $196.33 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 80 N/A Left Hand N/A S1 N/A 20 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3339
196.33
KHG1.5-80LJ20 $226.36 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 20 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3340
226.36
KHG1.5-80LJ22 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 22 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3341
237.87
KHG1.5-80LJ25 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3342
237.87
KHG1.5-80LJ28 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 28 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3343
237.87
KHG1.5-80LJ30 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 30 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3344
237.87
KHG1.5-80LJ32 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 32 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3345
237.87
KHG1.5-80LJ35 $234.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 35 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3346
234.06
KHG1.5-80LJ40 $234.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Left Hand N/A S1K N/A 40 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3347
234.06
KHG1.5-80R $196.33 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 80 N/A Right Hand N/A S1 N/A 20 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3348
196.33
KHG1.5-80RJ20 $226.36 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 20 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3349
226.36
KHG1.5-80RJ22 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 22 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3350
237.87
KHG1.5-80RJ25 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3351
237.87
KHG1.5-80RJ28 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 28 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3352
237.87
KHG1.5-80RJ30 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 30 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3353
237.87
KHG1.5-80RJ32 $237.87 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 32 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3354
237.87
KHG1.5-80RJ35 $234.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 35 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3355
234.06
Unit of Measure
« 21 22 23 24 25 »