Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-80RJ40 $234.06 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A Right Hand N/A S1K N/A 40 mm N/A 120 mm N/A 123 mm N/A 24 mm N/A
3356
234.06
KHG1.5-90L $232.73 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 90 N/A Left Hand N/A S1 N/A 20 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3357
232.73
KHG1.5-90LJ20 $263.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 20 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3358
263.7
KHG1.5-90LJ22 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 22 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3359
274.95
KHG1.5-90LJ25 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 25 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3360
274.95
KHG1.5-90LJ28 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 28 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3361
274.95
KHG1.5-90LJ30 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 30 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3362
274.95
KHG1.5-90LJ32 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 32 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3363
274.95
KHG1.5-90LJ35 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 35 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3364
274.95
KHG1.5-90LJ40 $271.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Left Hand N/A S1K N/A 40 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3365
271.14
KHG1.5-90R $232.73 N/A CAD Icon (for items table) N/A Ground N/A 1.5 N/A 90 N/A Right Hand N/A S1 N/A 20 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3366
232.73
KHG1.5-90RJ20 $263.70 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 20 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3367
263.7
KHG1.5-90RJ22 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 22 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3368
274.95
KHG1.5-90RJ25 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 25 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3369
274.95
KHG1.5-90RJ28 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 28 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3370
274.95
KHG1.5-90RJ30 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 30 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3371
274.95
KHG1.5-90RJ32 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 32 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3372
274.95
KHG1.5-90RJ35 $274.95 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 35 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3373
274.95
KHG1.5-90RJ40 $271.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 90 N/A Right Hand N/A S1K N/A 40 mm N/A 135 mm N/A 138 mm N/A 24 mm N/A
3374
271.14
KHG1.5-24LE15 $616.70 N/A N/A Ground N/A 1.5 N/A 24 N/A Left Hand N/A S1 N/A 12 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3058
616.7
KHG1.5-24RE15 $616.70 N/A N/A Ground N/A 1.5 N/A 24 N/A Right Hand N/A S1 N/A 12 mm N/A 36 mm N/A 39 mm N/A 24 mm N/A
3063
616.7
KHG1.5-25LE15 $619.20 N/A N/A Ground N/A 1.5 N/A 25 N/A Left Hand N/A S1 N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3068
619.2
KHG1.5-25RE15 $619.20 N/A N/A Ground N/A 1.5 N/A 25 N/A Right Hand N/A S1 N/A 12 mm N/A 37.5 mm N/A 40.5 mm N/A 24 mm N/A
3075
619.2
KHG1.5-26LE15 $621.00 N/A N/A Ground N/A 1.5 N/A 26 N/A Left Hand N/A S1 N/A 12 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3082
621
KHG1.5-26RE15 $621.00 N/A N/A Ground N/A 1.5 N/A 26 N/A Right Hand N/A S1 N/A 12 mm N/A 39 mm N/A 42 mm N/A 24 mm N/A
3089
621
Unit of Measure
« 21 22 23 24 25 »