KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1.5-28LE15 | $623.20 | N/A | N/A Ground | N/A 1.5 | N/A 28 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 42 mm | N/A 45 mm | N/A 24 mm |
N/A
3096 |
623.2 |
| KHG1.5-28RE15 | $623.20 | N/A | N/A Ground | N/A 1.5 | N/A 28 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 42 mm | N/A 45 mm | N/A 24 mm |
N/A
3104 |
623.2 |
| KHG1.5-30LE15 | $627.80 | N/A | N/A Ground | N/A 1.5 | N/A 30 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 24 mm |
N/A
3112 |
627.8 |
| KHG1.5-30RE15 | $627.80 | N/A | N/A Ground | N/A 1.5 | N/A 30 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 24 mm |
N/A
3121 |
627.8 |
| KHG1.5-32LE15 | $634.80 | N/A | N/A Ground | N/A 1.5 | N/A 32 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 24 mm |
N/A
3130 |
634.8 |
| KHG1.5-32RE15 | $634.80 | N/A | N/A Ground | N/A 1.5 | N/A 32 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 24 mm |
N/A
3139 |
634.8 |
| KHG1.5-36LE15 | $639.90 | N/A | N/A Ground | N/A 1.5 | N/A 36 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 54 mm | N/A 57 mm | N/A 24 mm |
N/A
3164 |
639.9 |
| KHG1.5-36RE15 | $639.90 | N/A | N/A Ground | N/A 1.5 | N/A 36 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 54 mm | N/A 57 mm | N/A 24 mm |
N/A
3174 |
639.9 |
| KHG1.5-40LE15 | $640.90 | N/A | N/A Ground | N/A 1.5 | N/A 40 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 24 mm |
N/A
3184 |
640.9 |
| KHG1.5-40RE15 | $640.90 | N/A | N/A Ground | N/A 1.5 | N/A 40 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 24 mm |
N/A
3196 |
640.9 |
| KHG1.5-48LE15 | $643.70 | N/A | N/A Ground | N/A 1.5 | N/A 48 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3246 |
643.7 |
| KHG1.5-48RE15 | $643.70 | N/A | N/A Ground | N/A 1.5 | N/A 48 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 24 mm |
N/A
3255 |
643.7 |
| KHG1.5-50LE15 | $648.00 | N/A | N/A Ground | N/A 1.5 | N/A 50 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3264 |
648 |
| KHG1.5-50RE15 | $648.00 | N/A | N/A Ground | N/A 1.5 | N/A 50 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 75 mm | N/A 78 mm | N/A 24 mm |
N/A
3275 |
648 |
| KHG1.5-52LE15 | $650.80 | N/A | N/A Ground | N/A 1.5 | N/A 52 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 78 mm | N/A 81 mm | N/A 24 mm |
N/A
3286 |
650.8 |
| KHG1.5-52RE15 | $650.80 | N/A | N/A Ground | N/A 1.5 | N/A 52 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 78 mm | N/A 81 mm | N/A 24 mm |
N/A
3297 |
650.8 |
| KHG2-100L | $375.29 |
N/A
|
N/A Ground | N/A 2 | N/A 100 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3375 |
375.29 |
| KHG2-100LJ25 | $420.62 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3377 |
420.62 |
| KHG2-100LJ28 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3378 |
432.84 |
| KHG2-100LJ30 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3379 |
432.84 |
| KHG2-100LJ32 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3380 |
432.84 |
| KHG2-100LJ35 | $432.84 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3381 |
432.84 |
| KHG2-100LJ40 | $426.17 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3382 |
426.17 |
| KHG2-100LJ45 | $426.17 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3383 |
426.17 |
| KHG2-100LJ50 | $426.17 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A Left Hand | N/A S1K | N/A 50 mm | N/A 200 mm | N/A 204 mm | N/A 29 mm |
N/A
3384 |
426.17 |