Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 21 22 23 24 25 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-100R $375.29 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 100 N/A Right Hand N/A S1 N/A 25 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3385
375.29
KHG2-100RJ25 $420.62 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 25 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3387
420.62
KHG2-100RJ28 $432.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 28 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3388
432.84
KHG2-100RJ30 $432.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 30 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3389
432.84
KHG2-100RJ32 $432.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 32 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3390
432.84
KHG2-100RJ35 $432.84 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 35 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3391
432.84
KHG2-100RJ40 $426.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 40 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3392
426.17
KHG2-100RJ45 $426.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 45 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3393
426.17
KHG2-100RJ50 $426.17 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 100 N/A Right Hand N/A S1K N/A 50 mm N/A 200 mm N/A 204 mm N/A 29 mm N/A
3394
426.17
KHG2-15L $64.02 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 15 N/A Left Hand N/A S1 N/A 12 mm N/A 30 mm N/A 34 mm N/A 29 mm N/A
3395
64.02
KHG2-15LJ12 $91.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Left Hand N/A S1K N/A 12 mm N/A 30 mm N/A 34 mm N/A 29 mm N/A
3396
91.65
KHG2-15R $64.02 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 15 N/A Right Hand N/A S1 N/A 12 mm N/A 30 mm N/A 34 mm N/A 29 mm N/A
3397
64.02
KHG2-15RJ12 $91.65 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 15 N/A Right Hand N/A S1K N/A 12 mm N/A 30 mm N/A 34 mm N/A 29 mm N/A
3398
91.65
KHG2-16L $66.30 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 16 N/A Left Hand N/A S1 N/A 12 mm N/A 32 mm N/A 36 mm N/A 29 mm N/A
3399
66.3
KHG2-16LJ12 $93.69 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 16 N/A Left Hand N/A S1K N/A 12 mm N/A 32 mm N/A 36 mm N/A 29 mm N/A
3400
93.69
KHG2-16R $66.30 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 16 N/A Right Hand N/A S1 N/A 12 mm N/A 32 mm N/A 36 mm N/A 29 mm N/A
3401
66.3
KHG2-16RJ12 $93.69 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 16 N/A Right Hand N/A S1K N/A 12 mm N/A 32 mm N/A 36 mm N/A 29 mm N/A
3402
93.69
KHG2-18L $70.59 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 18 N/A Left Hand N/A S1 N/A 12 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3403
70.59
KHG2-18LJ12 $97.52 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 18 N/A Left Hand N/A S1K N/A 12 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3404
97.52
KHG2-18LJ14 $109.82 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 18 N/A Left Hand N/A S1K N/A 14 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3405
109.82
KHG2-18LJ15 $109.82 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 18 N/A Left Hand N/A S1K N/A 15 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3406
109.82
KHG2-18LJ16 $109.82 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 18 N/A Left Hand N/A S1K N/A 16 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3407
109.82
KHG2-18LJ17 $109.82 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 18 N/A Left Hand N/A S1K N/A 17 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3408
109.82
KHG2-18R $70.59 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 18 N/A Right Hand N/A S1 N/A 12 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3409
70.59
KHG2-18RJ12 $97.52 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 18 N/A Right Hand N/A S1K N/A 12 mm N/A 36 mm N/A 40 mm N/A 29 mm N/A
3410
97.52
Unit of Measure
« 21 22 23 24 25 »