KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-18RJ14 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3411 |
109.82 |
| KHG2-18RJ15 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3412 |
109.82 |
| KHG2-18RJ16 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3413 |
109.82 |
| KHG2-18RJ17 | $109.82 |
N/A
|
N/A Finished | N/A 2 | N/A 18 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 36 mm | N/A 40 mm | N/A 29 mm |
N/A
3414 |
109.82 |
| KHG2-20L | $76.60 |
N/A
|
N/A Ground | N/A 2 | N/A 20 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3415 |
76.6 |
| KHG2-20LJ15 | $1.42 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3417 |
1.42 |
| KHG2-20LJ16 | $115.31 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3418 |
115.31 |
| KHG2-20LJ17 | $115.31 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3419 |
115.31 |
| KHG2-20R | $76.60 |
N/A
|
N/A Ground | N/A 2 | N/A 20 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3420 |
76.6 |
| KHG2-20RJ15 | $103.09 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3422 |
103.09 |
| KHG2-20RJ16 | $115.31 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3423 |
115.31 |
| KHG2-20RJ17 | $115.31 |
N/A
|
N/A Finished | N/A 2 | N/A 20 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 44 mm | N/A 29 mm |
N/A
3424 |
115.31 |
| KHG2-22L | $81.04 |
N/A
|
N/A Ground | N/A 2 | N/A 22 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3425 |
81.04 |
| KHG2-22LJ15 | $107.00 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3428 |
107 |
| KHG2-22LJ16 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3429 |
119.14 |
| KHG2-22LJ17 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3430 |
119.14 |
| KHG2-22LJ18 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3431 |
119.14 |
| KHG2-22LJ19 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3432 |
119.14 |
| KHG2-22LJ20 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3433 |
119.14 |
| KHG2-22R | $81.04 |
N/A
|
N/A Ground | N/A 2 | N/A 22 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3434 |
81.04 |
| KHG2-22RJ15 | $107.00 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3437 |
107 |
| KHG2-22RJ16 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3438 |
119.14 |
| KHG2-22RJ17 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3439 |
119.14 |
| KHG2-22RJ18 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3440 |
119.14 |
| KHG2-22RJ19 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3441 |
119.14 |