KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-22RJ20 | $119.14 |
N/A
|
N/A Finished | N/A 2 | N/A 22 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 44 mm | N/A 48 mm | N/A 29 mm |
N/A
3442 |
119.14 |
| KHG2-24L | $85.82 |
N/A
|
N/A Ground | N/A 2 | N/A 24 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3443 |
85.82 |
| KHG2-24LJ15 | $111.23 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3447 |
111.23 |
| KHG2-24LJ16 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3448 |
123.55 |
| KHG2-24LJ17 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3449 |
123.55 |
| KHG2-24LJ18 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3450 |
123.55 |
| KHG2-24LJ19 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3451 |
123.55 |
| KHG2-24LJ20 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3452 |
123.55 |
| KHG2-24LJ22 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3453 |
123.55 |
| KHG2-24R | $85.82 |
N/A
|
N/A Ground | N/A 2 | N/A 24 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3454 |
85.82 |
| KHG2-24RJ15 | $111.23 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3458 |
111.23 |
| KHG2-24RJ16 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3459 |
123.55 |
| KHG2-24RJ17 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3460 |
123.55 |
| KHG2-24RJ18 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3461 |
123.55 |
| KHG2-24RJ19 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3462 |
123.55 |
| KHG2-24RJ20 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3463 |
123.55 |
| KHG2-24RJ22 | $123.55 |
N/A
|
N/A Finished | N/A 2 | N/A 24 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 48 mm | N/A 52 mm | N/A 29 mm |
N/A
3464 |
123.55 |
| KHG2-25L | $89.19 |
N/A
|
N/A Ground | N/A 2 | N/A 25 | N/A Left Hand | N/A S1 | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3465 |
89.19 |
| KHG2-25LJ15 | $114.26 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3470 |
114.26 |
| KHG2-25LJ16 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3471 |
126.56 |
| KHG2-25LJ17 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3472 |
126.56 |
| KHG2-25LJ18 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3473 |
126.56 |
| KHG2-25LJ19 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3474 |
126.56 |
| KHG2-25LJ20 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3475 |
126.56 |
| KHG2-25LJ22 | $126.56 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 50 mm | N/A 54 mm | N/A 29 mm |
N/A
3476 |
126.56 |