KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-28LJ15 | $118.12 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3518 |
118.12 |
| KHG2-28LJ16 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3519 |
130.56 |
| KHG2-28LJ17 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3520 |
130.56 |
| KHG2-28LJ18 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3521 |
130.56 |
| KHG2-28LJ19 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3522 |
130.56 |
| KHG2-28LJ20 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3523 |
130.56 |
| KHG2-28LJ22 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3524 |
130.56 |
| KHG2-28LJ25 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3525 |
130.56 |
| KHG2-28R | $94.01 |
N/A
|
N/A Ground | N/A 2 | N/A 28 | N/A Right Hand | N/A S1 | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3526 |
94.01 |
| KHG2-28RJ15 | $118.12 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3531 |
118.12 |
| KHG2-28RJ16 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3532 |
130.56 |
| KHG2-28RJ17 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3533 |
130.56 |
| KHG2-28RJ18 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3534 |
130.56 |
| KHG2-28RJ19 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3535 |
130.56 |
| KHG2-28RJ20 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3536 |
130.56 |
| KHG2-28RJ22 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3537 |
130.56 |
| KHG2-28RJ25 | $130.56 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 56 mm | N/A 60 mm | N/A 29 mm |
N/A
3538 |
130.56 |
| KHG2-30L | $101.85 |
N/A
|
N/A Ground | N/A 2 | N/A 30 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3539 |
101.85 |
| KHG2-30LJ18 | $125.16 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3544 |
125.16 |
| KHG2-30LJ19 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3545 |
137.97 |
| KHG2-30LJ20 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3546 |
137.97 |
| KHG2-30LJ22 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3547 |
137.97 |
| KHG2-30LJ25 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3548 |
137.97 |
| KHG2-30LJ28 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3549 |
137.97 |
| KHG2-30LJ30 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3550 |
137.97 |