KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-30R | $101.85 |
N/A
|
N/A Ground | N/A 2 | N/A 30 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3551 |
101.85 |
| KHG2-30RJ18 | $125.16 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3556 |
125.16 |
| KHG2-30RJ19 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3557 |
137.97 |
| KHG2-30RJ20 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3558 |
137.97 |
| KHG2-30RJ22 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3559 |
137.97 |
| KHG2-30RJ25 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3560 |
137.97 |
| KHG2-30RJ28 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3561 |
137.97 |
| KHG2-30RJ30 | $137.97 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 64 mm | N/A 29 mm |
N/A
3562 |
137.97 |
| KHG2-32L | $106.50 |
N/A
|
N/A Ground | N/A 2 | N/A 32 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3563 |
106.5 |
| KHG2-32LJ18 | $132.15 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3568 |
132.15 |
| KHG2-32LJ19 | $144.91 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3569 |
144.91 |
| KHG2-32LJ20 | $144.91 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3570 |
144.91 |
| KHG2-32LJ22 | $144.91 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3571 |
144.91 |
| KHG2-32LJ25 | $142.06 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3572 |
142.06 |
| KHG2-32LJ28 | $142.06 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3573 |
142.06 |
| KHG2-32LJ30 | $142.06 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3574 |
142.06 |
| KHG2-32R | $106.50 |
N/A
|
N/A Ground | N/A 2 | N/A 32 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3575 |
106.5 |
| KHG2-32RJ18 | $132.15 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3580 |
132.15 |
| KHG2-32RJ19 | $144.91 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3581 |
144.91 |
| KHG2-32RJ20 | $144.91 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3582 |
144.91 |
| KHG2-32RJ22 | $144.91 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3583 |
144.91 |
| KHG2-32RJ25 | $142.06 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3584 |
142.06 |
| KHG2-32RJ28 | $142.06 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3585 |
142.06 |
| KHG2-32RJ30 | $142.06 |
N/A
|
N/A Finished | N/A 2 | N/A 32 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 64 mm | N/A 68 mm | N/A 29 mm |
N/A
3586 |
142.06 |
| KHG2-35L | $112.13 |
N/A
|
N/A Ground | N/A 2 | N/A 35 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 70 mm | N/A 74 mm | N/A 29 mm |
N/A
3587 |
112.13 |