KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-32LJ12 | $116.02 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 34 mm | N/A 18 mm |
N/A
2859 |
116.02 |
| KHG1-32R | $78.27 |
N/A
|
N/A Ground | N/A 1 | N/A 32 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 18 mm |
N/A
2860 |
78.27 |
| KHG1-32RJ10 | $105.83 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 18 mm |
N/A
2861 |
105.83 |
| KHG1-32RJ12 | $116.02 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 34 mm | N/A 18 mm |
N/A
2862 |
116.02 |
| KHG1-35L | $80.54 |
N/A
|
N/A Ground | N/A 1 | N/A 35 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 18 mm |
N/A
2863 |
80.54 |
| KHG1-35LJ10 | $107.94 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 18 mm |
N/A
2864 |
107.94 |
| KHG1-35LJ12 | $118.12 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 37 mm | N/A 18 mm |
N/A
2865 |
118.12 |
| KHG1-35R | $80.54 |
N/A
|
N/A Ground | N/A 1 | N/A 35 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 18 mm |
N/A
2866 |
80.54 |
| KHG1-35RJ10 | $107.94 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 18 mm |
N/A
2867 |
107.94 |
| KHG1-35RJ12 | $118.12 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 37 mm | N/A 18 mm |
N/A
2868 |
118.12 |
| KHG1-36L | $82.14 |
N/A
|
N/A Ground | N/A 1 | N/A 36 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 18 mm |
N/A
2869 |
82.14 |
| KHG1-36LJ10 | $109.47 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 18 mm |
N/A
2870 |
109.47 |
| KHG1-36LJ12 | $119.62 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 38 mm | N/A 18 mm |
N/A
2871 |
119.62 |
| KHG1-36R | $82.14 |
N/A
|
N/A Ground | N/A 1 | N/A 36 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 18 mm |
N/A
2872 |
82.14 |
| KHG1-36RJ10 | $109.47 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 18 mm |
N/A
2873 |
109.47 |
| KHG1-36RJ12 | $119.62 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 38 mm | N/A 18 mm |
N/A
2874 |
119.62 |
| KHG1-40L | $85.15 |
N/A
|
N/A Ground | N/A 1 | N/A 40 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2875 |
85.15 |
| KHG1-40LJ10 | $112.17 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2876 |
112.17 |
| KHG1-40LJ12 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2877 |
122.27 |
| KHG1-40LJ14 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2878 |
122.27 |
| KHG1-40LJ15 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2879 |
122.27 |
| KHG1-40LJ16 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2880 |
122.27 |
| KHG1-40LJ17 | $122.27 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2881 |
122.27 |
| KHG1-40R | $85.15 |
N/A
|
N/A Ground | N/A 1 | N/A 40 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2882 |
85.15 |
| KHG1-40RJ10 | $112.17 |
N/A
|
N/A Finished | N/A 1 | N/A 40 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 18 mm |
N/A
2883 |
112.17 |