Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 26 27 28 29 30 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-35LJ18 $138.68 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Left Hand N/A S1K N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3592
138.68
KHG2-35LJ19 $151.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Left Hand N/A S1K N/A 19 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3593
151.38
KHG2-35LJ20 $151.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Left Hand N/A S1K N/A 20 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3594
151.38
KHG2-35LJ22 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Left Hand N/A S1K N/A 22 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3595
149.67
KHG2-35LJ25 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Left Hand N/A S1K N/A 25 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3596
149.67
KHG2-35LJ28 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Left Hand N/A S1K N/A 28 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3597
149.67
KHG2-35LJ30 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Left Hand N/A S1K N/A 30 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3598
149.67
KHG2-35R $112.13 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 35 N/A Right Hand N/A S1 N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3599
112.13
KHG2-35RJ18 $138.68 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Right Hand N/A S1K N/A 18 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3604
138.68
KHG2-35RJ19 $151.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Right Hand N/A S1K N/A 19 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3605
151.38
KHG2-35RJ20 $151.38 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Right Hand N/A S1K N/A 20 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3606
151.38
KHG2-35RJ22 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Right Hand N/A S1K N/A 22 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3607
149.67
KHG2-35RJ25 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Right Hand N/A S1K N/A 25 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3608
149.67
KHG2-35RJ28 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Right Hand N/A S1K N/A 28 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3609
149.67
KHG2-35RJ30 $149.67 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 35 N/A Right Hand N/A S1K N/A 30 mm N/A 70 mm N/A 74 mm N/A 29 mm N/A
3610
149.67
KHG2-36L $114.98 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 36 N/A Left Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3611
114.98
KHG2-36LJ18 $141.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Left Hand N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3616
141.29
KHG2-36LJ19 $153.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Left Hand N/A S1K N/A 19 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3617
153.96
KHG2-36LJ20 $153.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Left Hand N/A S1K N/A 20 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3618
153.96
KHG2-36LJ22 $153.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Left Hand N/A S1K N/A 22 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3619
153.96
KHG2-36LJ25 $152.24 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Left Hand N/A S1K N/A 25 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3620
152.24
KHG2-36LJ28 $152.24 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Left Hand N/A S1K N/A 28 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3621
152.24
KHG2-36LJ30 $152.24 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Left Hand N/A S1K N/A 30 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3622
152.24
KHG2-36R $114.98 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 36 N/A Right Hand N/A S1 N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3623
114.98
KHG2-36RJ18 $141.29 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Right Hand N/A S1K N/A 18 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3628
141.29
Unit of Measure
« 26 27 28 29 30 »