Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 31 32 33 34 35 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-36RJ19 $153.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Right Hand N/A S1K N/A 19 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3629
153.96
KHG2-36RJ20 $153.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Right Hand N/A S1K N/A 20 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3630
153.96
KHG2-36RJ22 $153.96 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Right Hand N/A S1K N/A 22 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3631
153.96
KHG2-36RJ25 $152.24 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3632
152.24
KHG2-36RJ28 $152.24 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Right Hand N/A S1K N/A 28 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3633
152.24
KHG2-36RJ30 $152.24 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 36 N/A Right Hand N/A S1K N/A 30 mm N/A 72 mm N/A 76 mm N/A 29 mm N/A
3634
152.24
KHG2-40L $125.65 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 40 N/A Left Hand N/A S1 N/A 20 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3635
125.65
KHG2-40LJ20 $153.44 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Left Hand N/A S1K N/A 20 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3639
153.44
KHG2-40LJ22 $166.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Left Hand N/A S1K N/A 22 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3640
166.66
KHG2-40LJ25 $166.66 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Left Hand N/A S1K N/A 25 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3641
166.66
KHG2-40LJ28 $164.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Left Hand N/A S1K N/A 28 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3642
164.95
KHG2-40LJ30 $164.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Left Hand N/A S1K N/A 30 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3643
164.95
KHG2-40LJ32 $164.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Left Hand N/A S1K N/A 32 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3644
164.95
KHG2-40LJ35 $163.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Left Hand N/A S1K N/A 35 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3645
163.23
KHG2-40R $125.65 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 40 N/A Right Hand N/A S1 N/A 20 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3646
125.65
KHG2-40RJ20 $153.44 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Right Hand N/A S1K N/A 20 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3650
153.44
KHG2-40RJ22 $164.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Right Hand N/A S1K N/A 22 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3651
164.95
KHG2-40RJ25 $164.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Right Hand N/A S1K N/A 25 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3652
164.95
KHG2-40RJ28 $164.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Right Hand N/A S1K N/A 28 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3653
164.95
KHG2-40RJ30 $163.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Right Hand N/A S1K N/A 30 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3654
163.23
KHG2-40RJ32 $164.95 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Right Hand N/A S1K N/A 32 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3655
164.95
KHG2-40RJ35 $163.23 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 40 N/A Right Hand N/A S1K N/A 35 mm N/A 80 mm N/A 84 mm N/A 29 mm N/A
3656
163.23
KHG2-44L $135.05 N/A CAD Icon (for items table) N/A Ground N/A 2 N/A 44 N/A Left Hand N/A S1 N/A 20 mm N/A 88 mm N/A 92 mm N/A 29 mm N/A
3657
135.05
KHG2-44LJ20 $163.25 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A Left Hand N/A S1K N/A 20 mm N/A 88 mm N/A 92 mm N/A 29 mm N/A
3661
163.25
KHG2-44LJ22 $176.37 N/A CAD Icon (for items table) N/A Finished N/A 2 N/A 44 N/A Left Hand N/A S1K N/A 22 mm N/A 88 mm N/A 92 mm N/A 29 mm N/A
3662
176.37
Unit of Measure
« 31 32 33 34 35 »