KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-45RJ28 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3697 |
183.22 |
| KHG2-45RJ30 | $183.22 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3698 |
183.22 |
| KHG2-45RJ32 | $181.51 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3699 |
181.51 |
| KHG2-45RJ35 | $181.51 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 94 mm | N/A 29 mm |
N/A
3700 |
181.51 |
| KHG2-48L | $156.44 |
N/A
|
N/A Ground | N/A 2 | N/A 48 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3701 |
156.44 |
| KHG2-48LJ20 | $185.27 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3705 |
185.27 |
| KHG2-48LJ22 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3706 |
197.74 |
| KHG2-48LJ25 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3707 |
197.74 |
| KHG2-48LJ28 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3708 |
197.74 |
| KHG2-48LJ30 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3709 |
197.74 |
| KHG2-48LJ32 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3710 |
197.74 |
| KHG2-48LJ35 | $196.03 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3711 |
196.03 |
| KHG2-48R | $156.44 |
N/A
|
N/A Ground | N/A 2 | N/A 48 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3712 |
156.44 |
| KHG2-48RJ20 | $185.27 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3716 |
185.27 |
| KHG2-48RJ22 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3717 |
197.74 |
| KHG2-48RJ25 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3718 |
197.74 |
| KHG2-48RJ28 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3719 |
197.74 |
| KHG2-48RJ30 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3720 |
197.74 |
| KHG2-48RJ32 | $197.74 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3721 |
197.74 |
| KHG2-48RJ35 | $196.03 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 100 mm | N/A 29 mm |
N/A
3722 |
196.03 |
| KHG2-50L | $160.38 |
N/A
|
N/A Ground | N/A 2 | N/A 50 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3723 |
160.38 |
| KHG2-50LJ25 | $188.87 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3725 |
188.87 |
| KHG2-50LJ28 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3726 |
201.66 |
| KHG2-50LJ30 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3727 |
201.66 |
| KHG2-50LJ32 | $201.66 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 104 mm | N/A 29 mm |
N/A
3728 |
201.66 |