KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-60R | $193.11 |
N/A
|
N/A Ground | N/A 2 | N/A 60 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3756 |
193.11 |
| KHG2-60RJ25 | $224.50 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3758 |
224.5 |
| KHG2-60RJ28 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3759 |
237.2 |
| KHG2-60RJ30 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3760 |
237.2 |
| KHG2-60RJ32 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3761 |
237.2 |
| KHG2-60RJ35 | $237.20 |
N/A
|
N/A Finished | N/A 2 | N/A 60 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 124 mm | N/A 29 mm |
N/A
3762 |
237.2 |
| KHG2-70L | $226.65 |
N/A
|
N/A Ground | N/A 2 | N/A 70 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3763 |
226.65 |
| KHG2-70LJ25 | $260.70 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3765 |
260.7 |
| KHG2-70LJ28 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3766 |
273.07 |
| KHG2-70LJ30 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3767 |
273.07 |
| KHG2-70LJ32 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3768 |
273.07 |
| KHG2-70LJ35 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3769 |
273.07 |
| KHG2-70LJ40 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3770 |
273.07 |
| KHG2-70R | $226.65 |
N/A
|
N/A Ground | N/A 2 | N/A 70 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3771 |
226.65 |
| KHG2-70RJ25 | $260.70 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3773 |
260.7 |
| KHG2-70RJ28 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3774 |
273.07 |
| KHG2-70RJ30 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3775 |
273.07 |
| KHG2-70RJ32 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3776 |
273.07 |
| KHG2-70RJ35 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3777 |
273.07 |
| KHG2-70RJ40 | $273.07 |
N/A
|
N/A Finished | N/A 2 | N/A 70 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 140 mm | N/A 144 mm | N/A 29 mm |
N/A
3778 |
273.07 |
| KHG2-80L | $266.61 |
N/A
|
N/A Ground | N/A 2 | N/A 80 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3779 |
266.61 |
| KHG2-80LJ25 | $300.52 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3781 |
300.52 |
| KHG2-80LJ28 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3782 |
313.07 |
| KHG2-80LJ30 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3783 |
313.07 |
| KHG2-80LJ32 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3784 |
313.07 |