KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-80LJ35 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3785 |
313.07 |
| KHG2-80LJ40 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3786 |
313.07 |
| KHG2-80LJ45 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3787 |
313.07 |
| KHG2-80R | $266.61 |
N/A
|
N/A Ground | N/A 2 | N/A 80 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3788 |
266.61 |
| KHG2-80RJ25 | $300.52 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3790 |
300.52 |
| KHG2-80RJ28 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3791 |
313.07 |
| KHG2-80RJ30 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3792 |
313.07 |
| KHG2-80RJ32 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3793 |
313.07 |
| KHG2-80RJ35 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3794 |
313.07 |
| KHG2-80RJ40 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3795 |
313.07 |
| KHG2-80RJ45 | $313.07 |
N/A
|
N/A Finished | N/A 2 | N/A 80 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 160 mm | N/A 164 mm | N/A 29 mm |
N/A
3796 |
313.07 |
| KHG2-90L | $314.91 |
N/A
|
N/A Ground | N/A 2 | N/A 90 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3797 |
314.91 |
| KHG2-90LJ25 | $355.01 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3799 |
355.01 |
| KHG2-90LJ28 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3800 |
367.49 |
| KHG2-90LJ30 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3801 |
367.49 |
| KHG2-90LJ32 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3802 |
367.49 |
| KHG2-90LJ35 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3803 |
367.49 |
| KHG2-90LJ40 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3804 |
367.49 |
| KHG2-90LJ45 | $360.82 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3805 |
360.82 |
| KHG2-90LJ50 | $360.82 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Left Hand | N/A S1K | N/A 50 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3806 |
360.82 |
| KHG2-90R | $314.91 |
N/A
|
N/A Ground | N/A 2 | N/A 90 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3807 |
314.91 |
| KHG2-90RJ25 | $355.01 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3809 |
355.01 |
| KHG2-90RJ28 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3810 |
367.49 |
| KHG2-90RJ30 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3811 |
367.49 |
| KHG2-90RJ32 | $367.49 |
N/A
|
N/A Finished | N/A 2 | N/A 90 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 180 mm | N/A 184 mm | N/A 29 mm |
N/A
3812 |
367.49 |