Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-40RJ12 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Right Hand N/A S1K N/A 12 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2884
122.27
KHG1-40RJ14 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Right Hand N/A S1K N/A 14 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2885
122.27
KHG1-40RJ15 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Right Hand N/A S1K N/A 15 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2886
122.27
KHG1-40RJ16 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Right Hand N/A S1K N/A 16 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2887
122.27
KHG1-40RJ17 $122.27 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A Right Hand N/A S1K N/A 17 mm N/A 40 mm N/A 42 mm N/A 18 mm N/A
2888
122.27
KHG1-44L $89.74 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 44 N/A Left Hand N/A S1 N/A 10 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2889
89.74
KHG1-44LJ10 $116.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Left Hand N/A S1K N/A 10 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2890
116.48
KHG1-44LJ12 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Left Hand N/A S1K N/A 12 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2891
126.56
KHG1-44LJ14 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Left Hand N/A S1K N/A 14 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2892
126.56
KHG1-44LJ15 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Left Hand N/A S1K N/A 15 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2893
126.56
KHG1-44LJ16 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Left Hand N/A S1K N/A 16 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2894
126.56
KHG1-44LJ17 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Left Hand N/A S1K N/A 17 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2895
126.56
KHG1-44R $89.74 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 44 N/A Right Hand N/A S1 N/A 10 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2896
89.74
KHG1-44RJ10 $116.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Right Hand N/A S1K N/A 10 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2897
116.48
KHG1-44RJ12 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Right Hand N/A S1K N/A 12 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2898
126.56
KHG1-44RJ14 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Right Hand N/A S1K N/A 14 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2899
126.56
KHG1-44RJ15 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Right Hand N/A S1K N/A 15 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2900
126.56
KHG1-44RJ16 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Right Hand N/A S1K N/A 16 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2901
126.56
KHG1-44RJ17 $126.56 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A Right Hand N/A S1K N/A 17 mm N/A 44 mm N/A 46 mm N/A 18 mm N/A
2902
126.56
KHG1-45L $94.84 N/A CAD Icon (for items table) N/A Ground N/A 1 N/A 45 N/A Left Hand N/A S1 N/A 10 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2903
94.84
KHG1-45LJ10 $121.46 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Left Hand N/A S1K N/A 10 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2904
121.46
KHG1-45LJ12 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Left Hand N/A S1K N/A 12 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2905
131.48
KHG1-45LJ14 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Left Hand N/A S1K N/A 14 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2906
131.48
KHG1-45LJ15 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Left Hand N/A S1K N/A 15 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2907
131.48
KHG1-45LJ16 $131.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A Left Hand N/A S1K N/A 16 mm N/A 45 mm N/A 47 mm N/A 18 mm N/A
2908
131.48
Unit of Measure
1 2 3 4 5 »