Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-60LE22 $435.10 N/A N/A Ground N/A 2 N/A 60 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3750
435.1
KHG2-60RE22 $408.00 N/A N/A Ground N/A 2 N/A 60 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 124 mm N/A 29 mm N/A
3757
408
KHG2-70LE22 $436.20 N/A N/A Ground N/A 2 N/A 70 N/A Left Hand N/A S1 N/A 25 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3764
436.2
KHG2-70RE22 $443.80 N/A N/A Ground N/A 2 N/A 70 N/A Right Hand N/A S1 N/A 25 mm N/A 140 mm N/A 144 mm N/A 29 mm N/A
3772
443.8
KHG2-80LE22 $477.50 N/A N/A Ground N/A 2 N/A 80 N/A Left Hand N/A S1 N/A 25 mm N/A 160 mm N/A 164 mm N/A 29 mm N/A
3780
477.5
KHG2-80RE22 $481.30 N/A N/A Ground N/A 2 N/A 80 N/A Right Hand N/A S1 N/A 25 mm N/A 160 mm N/A 164 mm N/A 29 mm N/A
3789
481.3
KHG2-90LE22 $535.10 N/A N/A Ground N/A 2 N/A 90 N/A Left Hand N/A S1 N/A 25 mm N/A 180 mm N/A 184 mm N/A 29 mm N/A
3798
535.1
KHG2-90RE22 $541.70 N/A N/A Ground N/A 2 N/A 90 N/A Right Hand N/A S1 N/A 25 mm N/A 180 mm N/A 184 mm N/A 29 mm N/A
3808
541.7
KHG2.5-15L $71.61 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 15 N/A Left Hand N/A S1 N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 34 mm N/A
3817
71.61
KHG2.5-15LJ15 $98.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A S1K N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 34 mm N/A
3818
98.24
KHG2.5-15LJ16 $112.06 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Left Hand N/A S1K N/A 16 mm N/A 37.5 mm N/A 42.5 mm N/A 34 mm N/A
3819
112.06
KHG2.5-15R $71.61 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 15 N/A Right Hand N/A S1 N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 34 mm N/A
3820
71.61
KHG2.5-15RJ15 $98.24 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Right Hand N/A S1K N/A 15 mm N/A 37.5 mm N/A 42.5 mm N/A 34 mm N/A
3821
98.24
KHG2.5-15RJ16 $112.06 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 15 N/A Right Hand N/A S1K N/A 16 mm N/A 37.5 mm N/A 42.5 mm N/A 34 mm N/A
3822
112.06
KHG2.5-16L $74.16 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 16 N/A Left Hand N/A S1 N/A 15 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3823
74.16
KHG2.5-16LJ15 $100.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 16 N/A Left Hand N/A S1K N/A 15 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3824
100.38
KHG2.5-16LJ16 $114.15 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 16 N/A Left Hand N/A S1K N/A 16 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3825
114.15
KHG2.5-16LJ17 $114.15 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 16 N/A Left Hand N/A S1K N/A 17 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3826
114.15
KHG2.5-16R $74.16 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 16 N/A Right Hand N/A S1 N/A 15 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3827
74.16
KHG2.5-16RJ15 $100.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 16 N/A Right Hand N/A S1K N/A 15 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3828
100.38
KHG2.5-16RJ16 $114.15 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 16 N/A Right Hand N/A S1K N/A 16 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3829
114.15
KHG2.5-16RJ17 $114.15 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 16 N/A Right Hand N/A S1K N/A 17 mm N/A 40 mm N/A 45 mm N/A 34 mm N/A
3830
114.15
KHG2.5-18L $80.54 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 18 N/A Left Hand N/A S1 N/A 15 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3831
80.54
KHG2.5-18LJ15 $105.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Left Hand N/A S1K N/A 15 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3833
105.83
KHG2.5-18LJ16 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Left Hand N/A S1K N/A 16 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3834
119.74
Unit of Measure
« 41 42 43 44 45 »