Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-18LJ17 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Left Hand N/A S1K N/A 17 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3835
119.74
KHG2.5-18LJ18 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Left Hand N/A S1K N/A 18 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3836
119.74
KHG2.5-18LJ19 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Left Hand N/A S1K N/A 19 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3837
119.74
KHG2.5-18LJ20 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Left Hand N/A S1K N/A 20 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3838
119.74
KHG2.5-18LJ22 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Left Hand N/A S1K N/A 22 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3839
119.74
KHG2.5-18R $80.54 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 18 N/A Right Hand N/A S1 N/A 15 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3840
80.54
KHG2.5-18RJ15 $105.83 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Right Hand N/A S1K N/A 15 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3842
105.83
KHG2.5-18RJ16 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Right Hand N/A S1K N/A 16 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3843
119.74
KHG2.5-18RJ17 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Right Hand N/A S1K N/A 17 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3844
119.74
KHG2.5-18RJ18 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Right Hand N/A S1K N/A 18 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3845
119.74
KHG2.5-18RJ19 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Right Hand N/A S1K N/A 19 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3846
119.74
KHG2.5-18RJ20 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Right Hand N/A S1K N/A 20 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3847
119.74
KHG2.5-18RJ22 $119.74 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 18 N/A Right Hand N/A S1K N/A 22 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3848
119.74
KHG2.5-20L $88.45 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 20 N/A Left Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3849
88.45
KHG2.5-20LJ18 $113.09 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A S1K N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3853
113.09
KHG2.5-20LJ19 $127.13 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A S1K N/A 19 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3854
127.13
KHG2.5-20LJ20 $127.13 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A S1K N/A 20 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3855
127.13
KHG2.5-20LJ22 $127.13 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Left Hand N/A S1K N/A 22 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3856
127.13
KHG2.5-20R $88.45 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 20 N/A Right Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3857
88.45
KHG2.5-20RJ18 $113.09 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A S1K N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3861
113.09
KHG2.5-20RJ19 $127.13 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A S1K N/A 19 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3862
127.13
KHG2.5-20RJ20 $127.13 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A S1K N/A 20 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3863
127.13
KHG2.5-20RJ22 $127.13 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 20 N/A Right Hand N/A S1K N/A 22 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3864
127.13
KHG2.5-22L $94.97 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 22 N/A Left Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3865
94.97
KHG2.5-22LJ18 $118.70 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Left Hand N/A S1K N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3871
118.7
Unit of Measure
« 41 42 43 44 45 »