Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 41 42 43 44 45 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-22LJ19 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Left Hand N/A S1K N/A 19 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3872
132.85
KHG2.5-22LJ20 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Left Hand N/A S1K N/A 20 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3873
132.85
KHG2.5-22LJ22 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Left Hand N/A S1K N/A 22 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3874
132.85
KHG2.5-22LJ25 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Left Hand N/A S1K N/A 25 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3875
132.85
KHG2.5-22R $94.97 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 22 N/A Right Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3876
94.97
KHG2.5-22RJ18 $118.70 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Right Hand N/A S1K N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3882
118.7
KHG2.5-22RJ19 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Right Hand N/A S1K N/A 19 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3883
132.85
KHG2.5-22RJ20 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Right Hand N/A S1K N/A 20 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3884
132.85
KHG2.5-22RJ22 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Right Hand N/A S1K N/A 22 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3885
132.85
KHG2.5-22RJ25 $132.85 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 22 N/A Right Hand N/A S1K N/A 25 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3886
132.85
KHG2.5-24L $101.90 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 24 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3887
101.9
KHG2.5-24LJ18 $127.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Left Hand N/A S1K N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3894
127.44
KHG2.5-24LJ19 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Left Hand N/A S1K N/A 19 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3895
141.63
KHG2.5-24LJ20 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Left Hand N/A S1K N/A 20 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3896
141.63
KHG2.5-24LJ22 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Left Hand N/A S1K N/A 22 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3897
141.63
KHG2.5-24LJ25 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Left Hand N/A S1K N/A 25 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3898
141.63
KHG2.5-24LJ28 $138.77 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Left Hand N/A S1K N/A 28 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3899
138.77
KHG2.5-24R $101.90 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 24 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3900
101.9
KHG2.5-24RJ18 $127.44 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Right Hand N/A S1K N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3907
127.44
KHG2.5-24RJ19 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Right Hand N/A S1K N/A 19 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3908
141.63
KHG2.5-24RJ20 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Right Hand N/A S1K N/A 20 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3909
141.63
KHG2.5-24RJ22 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Right Hand N/A S1K N/A 22 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3910
141.63
KHG2.5-24RJ25 $141.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Right Hand N/A S1K N/A 25 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3911
141.63
KHG2.5-24RJ28 $138.77 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 24 N/A Right Hand N/A S1K N/A 28 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3912
138.77
KHG2.5-25L $107.53 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 25 N/A Left Hand N/A S1 N/A 20 mm N/A 62.5 mm N/A 67.5 mm N/A 34 mm N/A
3913
107.53
Unit of Measure
« 41 42 43 44 45 »