KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-45LJ17 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2909 |
131.48 |
| KHG1-45R | $94.84 |
N/A
|
N/A Ground | N/A 1 | N/A 45 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2910 |
94.84 |
| KHG1-45RJ10 | $121.46 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2911 |
121.46 |
| KHG1-45RJ12 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2912 |
131.48 |
| KHG1-45RJ14 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2913 |
131.48 |
| KHG1-45RJ15 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2914 |
131.48 |
| KHG1-45RJ16 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2915 |
131.48 |
| KHG1-45RJ17 | $131.48 |
N/A
|
N/A Finished | N/A 1 | N/A 45 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 47 mm | N/A 18 mm |
N/A
2916 |
131.48 |
| KHG1-48L | $99.15 |
N/A
|
N/A Ground | N/A 1 | N/A 48 | N/A Left Hand | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2917 |
99.15 |
| KHG1-48LJ10 | $125.51 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Left Hand | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2918 |
125.51 |
| KHG1-48LJ12 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2919 |
135.48 |
| KHG1-48LJ14 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2920 |
135.48 |
| KHG1-48LJ15 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2921 |
135.48 |
| KHG1-48LJ16 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2922 |
135.48 |
| KHG1-48LJ17 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2923 |
135.48 |
| KHG1-48R | $99.15 |
N/A
|
N/A Ground | N/A 1 | N/A 48 | N/A Right Hand | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2924 |
99.15 |
| KHG1-48RJ10 | $125.51 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Right Hand | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2925 |
125.51 |
| KHG1-48RJ12 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2926 |
135.48 |
| KHG1-48RJ14 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2927 |
135.48 |
| KHG1-48RJ15 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2928 |
135.48 |
| KHG1-48RJ16 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2929 |
135.48 |
| KHG1-48RJ17 | $135.48 |
N/A
|
N/A Finished | N/A 1 | N/A 48 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 50 mm | N/A 18 mm |
N/A
2930 |
135.48 |
| KHG1-50L | $101.32 |
N/A
|
N/A Ground | N/A 1 | N/A 50 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2931 |
101.32 |
| KHG1-50LJ12 | $127.46 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2932 |
127.46 |
| KHG1-50LJ14 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2933 |
137.41 |