Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-52RJ35 $266.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A Right Hand N/A S1K N/A 35 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4218
266.91
KHG2.5-52RJ40 $266.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A Right Hand N/A S1K N/A 40 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4219
266.91
KHG2.5-52RJ45 $266.91 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 52 N/A Right Hand N/A S1K N/A 45 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4220
266.91
KHG2.5-60L $250.70 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 60 N/A Left Hand N/A S1 N/A 25 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4221
250.7
KHG2.5-60LJ25 $289.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Left Hand N/A S1K N/A 25 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4226
289.45
KHG2.5-60LJ28 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Left Hand N/A S1K N/A 28 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4227
303.57
KHG2.5-60LJ30 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4228
303.57
KHG2.5-60LJ32 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Left Hand N/A S1K N/A 32 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4229
303.57
KHG2.5-60LJ35 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Left Hand N/A S1K N/A 35 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4230
303.57
KHG2.5-60LJ40 $296.90 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Left Hand N/A S1K N/A 40 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4231
296.9
KHG2.5-60LJ45 $296.90 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Left Hand N/A S1K N/A 45 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4232
296.9
KHG2.5-60R $250.70 N/A CAD Icon (for items table) N/A Ground N/A 2.5 N/A 60 N/A Right Hand N/A S1 N/A 25 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4233
250.7
KHG2.5-60RJ25 $289.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Right Hand N/A S1K N/A 25 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4238
289.45
KHG2.5-60RJ28 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Right Hand N/A S1K N/A 28 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4239
303.57
KHG2.5-60RJ30 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Right Hand N/A S1K N/A 30 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4240
303.57
KHG2.5-60RJ32 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Right Hand N/A S1K N/A 32 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4241
303.57
KHG2.5-60RJ35 $303.57 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Right Hand N/A S1K N/A 35 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4242
303.57
KHG2.5-60RJ40 $296.90 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Right Hand N/A S1K N/A 40 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4243
296.9
KHG2.5-60RJ45 $296.90 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 60 N/A Right Hand N/A S1K N/A 45 mm N/A 150 mm N/A 155 mm N/A 34 mm N/A
4244
296.9
KHG2.5-18LE15 $630.20 N/A N/A Ground N/A 2.5 N/A 18 N/A Left Hand N/A S1 N/A 15 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3832
630.2
KHG2.5-18RE15 $630.20 N/A N/A Ground N/A 2.5 N/A 18 N/A Right Hand N/A S1 N/A 15 mm N/A 45 mm N/A 50 mm N/A 34 mm N/A
3841
630.2
KHG2.5-20LE15 $620.70 N/A N/A Ground N/A 2.5 N/A 20 N/A Left Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3850
620.7
KHG2.5-20LE19 $636.50 N/A N/A Ground N/A 2.5 N/A 20 N/A Left Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3851
636.5
KHG2.5-20LE20 $637.80 N/A N/A Ground N/A 2.5 N/A 20 N/A Left Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3852
637.8
KHG2.5-20RE15 $620.70 N/A N/A Ground N/A 2.5 N/A 20 N/A Right Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3858
620.7
Unit of Measure
« 51 52 53 54 55 »