Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-20RE19 $636.50 N/A N/A Ground N/A 2.5 N/A 20 N/A Right Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3859
636.5
KHG2.5-20RE20 $637.80 N/A N/A Ground N/A 2.5 N/A 20 N/A Right Hand N/A S1 N/A 18 mm N/A 50 mm N/A 55 mm N/A 34 mm N/A
3860
637.8
KHG2.5-22LE15 $627.20 N/A N/A Ground N/A 2.5 N/A 22 N/A Left Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3866
627.2
KHG2.5-22LE19 $643.00 N/A N/A Ground N/A 2.5 N/A 22 N/A Left Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3867
643
KHG2.5-22LE20 $644.30 N/A N/A Ground N/A 2.5 N/A 22 N/A Left Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3868
644.3
KHG2.5-22LE22 $645.00 N/A N/A Ground N/A 2.5 N/A 22 N/A Left Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3869
645
KHG2.5-22LE24 $649.60 N/A N/A Ground N/A 2.5 N/A 22 N/A Left Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3870
649.6
KHG2.5-22RE15 $627.20 N/A N/A Ground N/A 2.5 N/A 22 N/A Right Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3877
627.2
KHG2.5-22RE19 $643.00 N/A N/A Ground N/A 2.5 N/A 22 N/A Right Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3878
643
KHG2.5-22RE20 $644.30 N/A N/A Ground N/A 2.5 N/A 22 N/A Right Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3879
644.3
KHG2.5-22RE22 $645.00 N/A N/A Ground N/A 2.5 N/A 22 N/A Right Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3880
645
KHG2.5-22RE24 $649.60 N/A N/A Ground N/A 2.5 N/A 22 N/A Right Hand N/A S1 N/A 18 mm N/A 55 mm N/A 60 mm N/A 34 mm N/A
3881
649.6
KHG2.5-24LE15 $634.40 N/A N/A Ground N/A 2.5 N/A 24 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3888
634.4
KHG2.5-24LE19 $650.20 N/A N/A Ground N/A 2.5 N/A 24 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3889
650.2
KHG2.5-24LE20 $651.50 N/A N/A Ground N/A 2.5 N/A 24 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3890
651.5
KHG2.5-24LE22 $652.10 N/A N/A Ground N/A 2.5 N/A 24 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3891
652.1
KHG2.5-24LE24 $656.70 N/A N/A Ground N/A 2.5 N/A 24 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3892
656.7
KHG2.5-24LE25 $664.10 N/A N/A Ground N/A 2.5 N/A 24 N/A Left Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3893
664.1
KHG2.5-24RE15 $634.40 N/A N/A Ground N/A 2.5 N/A 24 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3901
634.4
KHG2.5-24RE19 $650.20 N/A N/A Ground N/A 2.5 N/A 24 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3902
650.2
KHG2.5-24RE20 $651.50 N/A N/A Ground N/A 2.5 N/A 24 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3903
651.5
KHG2.5-24RE22 $652.10 N/A N/A Ground N/A 2.5 N/A 24 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3904
652.1
KHG2.5-24RE24 $656.70 N/A N/A Ground N/A 2.5 N/A 24 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3905
656.7
KHG2.5-24RE25 $664.10 N/A N/A Ground N/A 2.5 N/A 24 N/A Right Hand N/A S1 N/A 18 mm N/A 60 mm N/A 65 mm N/A 34 mm N/A
3906
664.1
KHG2.5-25LE19 $652.40 N/A N/A Ground N/A 2.5 N/A 25 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3914
652.4
Unit of Measure
« 51 52 53 54 55 »