Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-25LE20 $653.70 N/A N/A Ground N/A 2.5 N/A 25 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3915
653.7
KHG2.5-25LE22 $654.30 N/A N/A Ground N/A 2.5 N/A 25 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3916
654.3
KHG2.5-25LE24 $658.90 N/A N/A Ground N/A 2.5 N/A 25 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3917
658.9
KHG2.5-25LE25 $666.30 N/A N/A Ground N/A 2.5 N/A 25 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3918
666.3
KHG2.5-25LE28 $656.50 N/A N/A Ground N/A 2.5 N/A 25 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3919
656.5
KHG2.5-25RE19 $652.40 N/A N/A Ground N/A 2.5 N/A 25 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3926
652.4
KHG2.5-25RE20 $653.70 N/A N/A Ground N/A 2.5 N/A 25 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3927
653.7
KHG2.5-25RE22 $654.30 N/A N/A Ground N/A 2.5 N/A 25 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3928
654.3
KHG2.5-25RE24 $658.90 N/A N/A Ground N/A 2.5 N/A 25 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3929
658.9
KHG2.5-25RE25 $666.30 N/A N/A Ground N/A 2.5 N/A 25 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3930
666.3
KHG2.5-25RE28 $656.50 N/A N/A Ground N/A 2.5 N/A 25 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3931
656.5
KHG2.5-26LE19 $656.50 N/A N/A Ground N/A 2.5 N/A 26 N/A Left Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3938
656.5
KHG2.5-26LE20 $657.80 N/A N/A Ground N/A 2.5 N/A 26 N/A Left Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3939
657.8
KHG2.5-26LE22 $658.50 N/A N/A Ground N/A 2.5 N/A 26 N/A Left Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3940
658.5
KHG2.5-26LE24 $663.10 N/A N/A Ground N/A 2.5 N/A 26 N/A Left Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3941
663.1
KHG2.5-26LE25 $670.50 N/A N/A Ground N/A 2.5 N/A 26 N/A Left Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3942
670.5
KHG2.5-26LE28 $660.60 N/A N/A Ground N/A 2.5 N/A 26 N/A Left Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3943
660.6
KHG2.5-26RE19 $656.50 N/A N/A Ground N/A 2.5 N/A 26 N/A Right Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3950
656.5
KHG2.5-26RE20 $657.80 N/A N/A Ground N/A 2.5 N/A 26 N/A Right Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3951
657.8
KHG2.5-26RE22 $327.00 N/A N/A Ground N/A 2.5 N/A 26 N/A Right Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3952
327
KHG2.5-26RE24 $331.70 N/A N/A Ground N/A 2.5 N/A 26 N/A Right Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3953
331.7
KHG2.5-26RE25 $339.10 N/A N/A Ground N/A 2.5 N/A 26 N/A Right Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3954
339.1
KHG2.5-26RE28 $333.80 N/A N/A Ground N/A 2.5 N/A 26 N/A Right Hand N/A S1 N/A 20 mm N/A 65 mm N/A 70 mm N/A 34 mm N/A
3955
333.8
KHG2.5-28LE19 $339.70 N/A N/A Ground N/A 2.5 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3962
339.7
KHG2.5-28LE20 $341.00 N/A N/A Ground N/A 2.5 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3963
341
Unit of Measure
« 51 52 53 54 55 »