Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 51 52 53 54 55 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-28LE22 $345.10 N/A N/A Ground N/A 2.5 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3964
345.1
KHG2.5-28LE24 $349.80 N/A N/A Ground N/A 2.5 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3965
349.8
KHG2.5-28LE25 $357.10 N/A N/A Ground N/A 2.5 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3966
357.1
KHG2.5-28LE28 $354.90 N/A N/A Ground N/A 2.5 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3967
354.9
KHG2.5-28RE19 $358.40 N/A N/A Ground N/A 2.5 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3976
358.4
KHG2.5-28RE20 $359.70 N/A N/A Ground N/A 2.5 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3977
359.7
KHG2.5-28RE22 $360.30 N/A N/A Ground N/A 2.5 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3978
360.3
KHG2.5-28RE24 $365.00 N/A N/A Ground N/A 2.5 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3979
365
KHG2.5-28RE25 $372.30 N/A N/A Ground N/A 2.5 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3980
372.3
KHG2.5-28RE28 $335.80 N/A N/A Ground N/A 2.5 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 70 mm N/A 75 mm N/A 34 mm N/A
3981
335.8
KHG2.5-30LE19 $346.00 N/A N/A Ground N/A 2.5 N/A 30 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3990
346
KHG2.5-30LE20 $350.70 N/A N/A Ground N/A 2.5 N/A 30 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3991
350.7
KHG2.5-30LE22 $351.40 N/A N/A Ground N/A 2.5 N/A 30 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3992
351.4
KHG2.5-30LE24 $356.00 N/A N/A Ground N/A 2.5 N/A 30 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3993
356
KHG2.5-30LE25 $363.40 N/A N/A Ground N/A 2.5 N/A 30 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3994
363.4
KHG2.5-30LE28 $361.10 N/A N/A Ground N/A 2.5 N/A 30 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
3995
361.1
KHG2.5-30RE19 $353.20 N/A N/A Ground N/A 2.5 N/A 30 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4004
353.2
KHG2.5-30RE20 $354.50 N/A N/A Ground N/A 2.5 N/A 30 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4005
354.5
KHG2.5-30RE22 $355.20 N/A N/A Ground N/A 2.5 N/A 30 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4006
355.2
KHG2.5-30RE24 $359.80 N/A N/A Ground N/A 2.5 N/A 30 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4007
359.8
KHG2.5-30RE25 $367.20 N/A N/A Ground N/A 2.5 N/A 30 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4008
367.2
KHG2.5-30RE28 $357.30 N/A N/A Ground N/A 2.5 N/A 30 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4009
357.3
KHG2.5-32LE19 $361.10 N/A N/A Ground N/A 2.5 N/A 32 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4018
361.1
KHG2.5-32LE20 $362.40 N/A N/A Ground N/A 2.5 N/A 32 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4019
362.4
KHG2.5-32LE22 $374.50 N/A N/A Ground N/A 2.5 N/A 32 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4020
374.5
Unit of Measure
« 51 52 53 54 55 »