Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-32LE24 $379.10 N/A N/A Ground N/A 2.5 N/A 32 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4021
379.1
KHG2.5-32LE25 $386.40 N/A N/A Ground N/A 2.5 N/A 32 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4022
386.4
KHG2.5-32LE28 $376.70 N/A N/A Ground N/A 2.5 N/A 32 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4023
376.7
KHG2.5-32RE19 $372.60 N/A N/A Ground N/A 2.5 N/A 32 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4033
372.6
KHG2.5-32RE20 $373.90 N/A N/A Ground N/A 2.5 N/A 32 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4034
373.9
KHG2.5-32RE22 $374.50 N/A N/A Ground N/A 2.5 N/A 32 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4035
374.5
KHG2.5-32RE24 $392.50 N/A N/A Ground N/A 2.5 N/A 32 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4036
392.5
KHG2.5-32RE25 $399.80 N/A N/A Ground N/A 2.5 N/A 32 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4037
399.8
KHG2.5-32RE28 $390.00 N/A N/A Ground N/A 2.5 N/A 32 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4038
390
KHG2.5-35LE19 $414.40 N/A N/A Ground N/A 2.5 N/A 35 N/A Left Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4048
414.4
KHG2.5-35LE20 $415.70 N/A N/A Ground N/A 2.5 N/A 35 N/A Left Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4049
415.7
KHG2.5-35LE22 $416.30 N/A N/A Ground N/A 2.5 N/A 35 N/A Left Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4050
416.3
KHG2.5-35LE24 $420.80 N/A N/A Ground N/A 2.5 N/A 35 N/A Left Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4051
420.8
KHG2.5-35LE25 $428.10 N/A N/A Ground N/A 2.5 N/A 35 N/A Left Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4052
428.1
KHG2.5-35LE28 $418.50 N/A N/A Ground N/A 2.5 N/A 35 N/A Left Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4053
418.5
KHG2.5-35RE19 $373.50 N/A N/A Ground N/A 2.5 N/A 35 N/A Right Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4063
373.5
KHG2.5-35RE20 $374.70 N/A N/A Ground N/A 2.5 N/A 35 N/A Right Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4064
374.7
KHG2.5-35RE22 $375.40 N/A N/A Ground N/A 2.5 N/A 35 N/A Right Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4065
375.4
KHG2.5-35RE24 $400.80 N/A N/A Ground N/A 2.5 N/A 35 N/A Right Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4066
400.8
KHG2.5-35RE25 $408.10 N/A N/A Ground N/A 2.5 N/A 35 N/A Right Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4067
408.1
KHG2.5-35RE28 $398.50 N/A N/A Ground N/A 2.5 N/A 35 N/A Right Hand N/A S1 N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 34 mm N/A
4068
398.5
KHG2.5-40LE22 $414.20 N/A N/A Ground N/A 2.5 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4096
414.2
KHG2.5-40LE24 $418.70 N/A N/A Ground N/A 2.5 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4097
418.7
KHG2.5-40LE25 $426.00 N/A N/A Ground N/A 2.5 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4098
426
KHG2.5-40LE28 $416.40 N/A N/A Ground N/A 2.5 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4099
416.4
Unit of Measure
« 56 57 58 59 60 »