Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 56 57 58 59 60 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-40RE22 $427.60 N/A N/A Ground N/A 2.5 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4107
427.6
KHG2.5-40RE24 $432.10 N/A N/A Ground N/A 2.5 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4108
432.1
KHG2.5-40RE25 $439.30 N/A N/A Ground N/A 2.5 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4109
439.3
KHG2.5-40RE28 $429.70 N/A N/A Ground N/A 2.5 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 100 mm N/A 105 mm N/A 34 mm N/A
4110
429.7
KHG2.5-48LE22 $473.20 N/A N/A Ground N/A 2.5 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4150
473.2
KHG2.5-48LE24 $477.70 N/A N/A Ground N/A 2.5 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4151
477.7
KHG2.5-48LE25 $484.80 N/A N/A Ground N/A 2.5 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4152
484.8
KHG2.5-48LE28 $475.30 N/A N/A Ground N/A 2.5 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4153
475.3
KHG2.5-48RE22 $473.20 N/A N/A Ground N/A 2.5 N/A 48 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4162
473.2
KHG2.5-48RE24 $491.00 N/A N/A Ground N/A 2.5 N/A 48 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4163
491
KHG2.5-48RE25 $498.20 N/A N/A Ground N/A 2.5 N/A 48 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4164
498.2
KHG2.5-48RE28 $488.60 N/A N/A Ground N/A 2.5 N/A 48 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 125 mm N/A 34 mm N/A
4165
488.6
KHG2.5-50LE22 $500.10 N/A N/A Ground N/A 2.5 N/A 50 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4174
500.1
KHG2.5-50LE24 $504.50 N/A N/A Ground N/A 2.5 N/A 50 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4175
504.5
KHG2.5-50LE25 $532.50 N/A N/A Ground N/A 2.5 N/A 50 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4176
532.5
KHG2.5-50LE28 $523.10 N/A N/A Ground N/A 2.5 N/A 50 N/A Left Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4177
523.1
KHG2.5-50RE22 $521.00 N/A N/A Ground N/A 2.5 N/A 50 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4186
521
KHG2.5-50RE24 $525.40 N/A N/A Ground N/A 2.5 N/A 50 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4187
525.4
KHG2.5-50RE25 $532.50 N/A N/A Ground N/A 2.5 N/A 50 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4188
532.5
KHG2.5-50RE28 $455.50 N/A N/A Ground N/A 2.5 N/A 50 N/A Right Hand N/A S1 N/A N/A N/A N/A 34 mm N/A
4189
455.5
KHG2.5-52LE22 $464.30 N/A N/A Ground N/A 2.5 N/A 52 N/A Left Hand N/A S1 N/A 25 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4198
464.3
KHG2.5-52LE24 $468.70 N/A N/A Ground N/A 2.5 N/A 52 N/A Left Hand N/A S1 N/A 25 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4199
468.7
KHG2.5-52LE25 $475.80 N/A N/A Ground N/A 2.5 N/A 52 N/A Left Hand N/A S1 N/A 25 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4200
475.8
KHG2.5-52LE28 $466.40 N/A N/A Ground N/A 2.5 N/A 52 N/A Left Hand N/A S1 N/A 25 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4201
466.4
KHG2.5-52RE22 $491.00 N/A N/A Ground N/A 2.5 N/A 52 N/A Right Hand N/A S1 N/A 25 mm N/A 130 mm N/A 135 mm N/A 34 mm N/A
4210
491
Unit of Measure
« 56 57 58 59 60 »