KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-16RJ20 | $126.43 |
N/A
|
N/A Finished | N/A 3 | N/A 16 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 48 mm | N/A 54 mm | N/A 41 mm |
N/A
4261 |
126.43 |
| KHG3-16RJ22 | $126.43 |
N/A
|
N/A Finished | N/A 3 | N/A 16 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 48 mm | N/A 54 mm | N/A 41 mm |
N/A
4262 |
126.43 |
| KHG3-18L | $94.32 |
N/A
|
N/A Ground | N/A 3 | N/A 18 | N/A Left Hand | N/A S1 | N/A 18 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4263 |
94.32 |
| KHG3-18LJ18 | $120.40 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4267 |
120.4 |
| KHG3-18LJ19 | $135.38 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4268 |
135.38 |
| KHG3-18LJ20 | $135.38 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4269 |
135.38 |
| KHG3-18LJ22 | $132.52 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4270 |
132.52 |
| KHG3-18R | $94.32 |
N/A
|
N/A Ground | N/A 3 | N/A 18 | N/A Right Hand | N/A S1 | N/A 18 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4271 |
94.32 |
| KHG3-18RJ18 | $120.40 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4275 |
120.4 |
| KHG3-18RJ19 | $135.38 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4276 |
135.38 |
| KHG3-18RJ20 | $135.38 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4277 |
135.38 |
| KHG3-18RJ22 | $132.52 |
N/A
|
N/A Finished | N/A 3 | N/A 18 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 54 mm | N/A 60 mm | N/A 41 mm |
N/A
4278 |
132.52 |
| KHG3-20L | $0.82 |
N/A
|
N/A Ground | N/A 3 | N/A 20 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4279 |
0.82 |
| KHG3-20LJ20 | $132.95 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4285 |
132.95 |
| KHG3-20LJ22 | $148.78 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4286 |
148.78 |
| KHG3-20LJ25 | $148.78 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4287 |
148.78 |
| KHG3-20LJ28 | $147.07 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4288 |
147.07 |
| KHG3-20LJ30 | $147.07 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4289 |
147.07 |
| KHG3-20R | $106.94 |
N/A
|
N/A Ground | N/A 3 | N/A 20 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4290 |
106.94 |
| KHG3-20RJ20 | $132.95 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4296 |
132.95 |
| KHG3-20RJ22 | $148.78 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4297 |
148.78 |
| KHG3-20RJ25 | $148.78 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4298 |
148.78 |
| KHG3-20RJ28 | $147.07 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4299 |
147.07 |
| KHG3-20RJ30 | $147.07 |
N/A
|
N/A Finished | N/A 3 | N/A 20 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 60 mm | N/A 66 mm | N/A 41 mm |
N/A
4300 |
147.07 |
| KHG3-22L | $115.13 |
N/A
|
N/A Ground | N/A 3 | N/A 22 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4301 |
115.13 |