KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-50LJ15 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2934 |
137.41 |
| KHG1-50LJ16 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2935 |
137.41 |
| KHG1-50LJ17 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2936 |
137.41 |
| KHG1-50LJ18 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2937 |
137.41 |
| KHG1-50LJ19 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2938 |
137.41 |
| KHG1-50R | $101.32 |
N/A
|
N/A Ground | N/A 1 | N/A 50 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2939 |
101.32 |
| KHG1-50RJ12 | $127.46 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2940 |
127.46 |
| KHG1-50RJ14 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2941 |
137.41 |
| KHG1-50RJ15 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2942 |
137.41 |
| KHG1-50RJ16 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2943 |
137.41 |
| KHG1-50RJ17 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2944 |
137.41 |
| KHG1-50RJ18 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2945 |
137.41 |
| KHG1-50RJ19 | $137.41 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 52 mm | N/A 18 mm |
N/A
2946 |
137.41 |
| KHG1-60L | $115.86 |
N/A
|
N/A Ground | N/A 1 | N/A 60 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2947 |
115.86 |
| KHG1-60LJ12 | $141.04 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2948 |
141.04 |
| KHG1-60LJ14 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2949 |
150.97 |
| KHG1-60LJ15 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2950 |
150.97 |
| KHG1-60LJ16 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2951 |
150.97 |
| KHG1-60LJ17 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2952 |
150.97 |
| KHG1-60LJ18 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2953 |
150.97 |
| KHG1-60LJ19 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2954 |
150.97 |
| KHG1-60LJ20 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2955 |
150.97 |
| KHG1-60LJ22 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2956 |
150.97 |
| KHG1-60R | $115.86 |
N/A
|
N/A Ground | N/A 1 | N/A 60 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2957 |
115.86 |
| KHG1-60RJ12 | $141.04 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2958 |
141.04 |