KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-22LJ20 | $143.00 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4302 |
143 |
| KHG3-22LJ22 | $158.73 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4303 |
158.73 |
| KHG3-22LJ25 | $157.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4304 |
157.02 |
| KHG3-22LJ28 | $157.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4305 |
157.02 |
| KHG3-22LJ30 | $157.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4306 |
157.02 |
| KHG3-22R | $115.13 |
N/A
|
N/A Ground | N/A 3 | N/A 22 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4307 |
115.13 |
| KHG3-22RJ20 | $143.00 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4308 |
143 |
| KHG3-22RJ22 | $158.73 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4309 |
158.73 |
| KHG3-22RJ25 | $157.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4310 |
157.02 |
| KHG3-22RJ28 | $157.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4311 |
157.02 |
| KHG3-22RJ30 | $157.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 66 mm | N/A 72 mm | N/A 41 mm |
N/A
4312 |
157.02 |
| KHG3-24L | $125.10 |
N/A
|
N/A Ground | N/A 3 | N/A 24 | N/A Left Hand | N/A S1 | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4313 |
125.1 |
| KHG3-24LJ20 | $154.73 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4322 |
154.73 |
| KHG3-24LJ22 | $170.55 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4323 |
170.55 |
| KHG3-24LJ25 | $168.84 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4324 |
168.84 |
| KHG3-24LJ28 | $168.84 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4325 |
168.84 |
| KHG3-24LJ30 | $167.13 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4326 |
167.13 |
| KHG3-24LJ32 | $167.13 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4327 |
167.13 |
| KHG3-24R | $125.10 |
N/A
|
N/A Ground | N/A 3 | N/A 24 | N/A Right Hand | N/A S1 | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4328 |
125.1 |
| KHG3-24RJ20 | $154.73 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4337 |
154.73 |
| KHG3-24RJ22 | $170.55 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4338 |
170.55 |
| KHG3-24RJ25 | $168.84 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4339 |
168.84 |
| KHG3-24RJ28 | $168.84 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4340 |
168.84 |
| KHG3-24RJ30 | $167.13 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4341 |
167.13 |
| KHG3-24RJ32 | $167.13 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 72 mm | N/A 78 mm | N/A 41 mm |
N/A
4342 |
167.13 |