Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-25L $129.34 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 25 N/A Left Hand N/A S1 N/A 20 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4343
129.34
KHG3-25LJ20 $158.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Left Hand N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4353
158.69
KHG3-25LJ22 $174.11 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Left Hand N/A S1K N/A 22 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4354
174.11
KHG3-25LJ25 $174.11 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Left Hand N/A S1K N/A 25 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4355
174.11
KHG3-25LJ28 $174.11 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Left Hand N/A S1K N/A 28 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4356
174.11
KHG3-25LJ30 $172.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Left Hand N/A S1K N/A 30 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4357
172.4
KHG3-25LJ32 $172.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Left Hand N/A S1K N/A 32 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4358
172.4
KHG3-25LJ35 $172.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Left Hand N/A S1K N/A 35 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4359
172.4
KHG3-25R $129.34 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 25 N/A Right Hand N/A S1 N/A 20 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4360
129.34
KHG3-25RJ20 $158.69 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Right Hand N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4370
158.69
KHG3-25RJ22 $174.11 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Right Hand N/A S1K N/A 22 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4371
174.11
KHG3-25RJ25 $174.11 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Right Hand N/A S1K N/A 25 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4372
174.11
KHG3-25RJ28 $174.11 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Right Hand N/A S1K N/A 28 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4373
174.11
KHG3-25RJ30 $172.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Right Hand N/A S1K N/A 30 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4374
172.4
KHG3-25RJ32 $172.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Right Hand N/A S1K N/A 32 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4375
172.4
KHG3-25RJ35 $172.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A Right Hand N/A S1K N/A 35 mm N/A 75 mm N/A 81 mm N/A 41 mm N/A
4376
172.4
KHG3-26L $138.07 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 26 N/A Left Hand N/A S1 N/A 20 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4377
138.07
KHG3-26LJ20 $166.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A S1K N/A 20 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4378
166.64
KHG3-26LJ22 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A S1K N/A 22 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4379
182.08
KHG3-26LJ25 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A S1K N/A 25 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4380
182.08
KHG3-26LJ28 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A S1K N/A 28 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4381
182.08
KHG3-26LJ30 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A S1K N/A 30 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4382
182.08
KHG3-26LJ32 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A S1K N/A 32 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4383
182.08
KHG3-26LJ35 $180.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Left Hand N/A S1K N/A 35 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4384
180.37
KHG3-26R $138.07 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 26 N/A Right Hand N/A S1 N/A 20 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4385
138.07
Unit of Measure
« 61 62 63 64 65 »