Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-26RJ20 $166.64 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A S1K N/A 20 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4386
166.64
KHG3-26RJ22 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A S1K N/A 22 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4387
182.08
KHG3-26RJ25 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A S1K N/A 25 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4388
182.08
KHG3-26RJ28 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A S1K N/A 28 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4389
182.08
KHG3-26RJ30 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A S1K N/A 30 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4390
182.08
KHG3-26RJ32 $182.08 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A S1K N/A 32 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4391
182.08
KHG3-26RJ35 $180.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A Right Hand N/A S1K N/A 35 mm N/A 78 mm N/A 84 mm N/A 41 mm N/A
4392
180.37
KHG3-28L $142.17 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4393
142.17
KHG3-28LJ20 $172.03 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4403
172.03
KHG3-28LJ22 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 22 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4404
187.87
KHG3-28LJ25 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 25 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4405
187.87
KHG3-28LJ28 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 28 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4406
187.87
KHG3-28LJ30 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 30 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4407
187.87
KHG3-28LJ32 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 32 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4408
187.87
KHG3-28LJ35 $184.06 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 35 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4409
184.06
KHG3-28LJ40 $184.06 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Left Hand N/A S1K N/A 40 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4410
184.06
KHG3-28R $142.17 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4411
142.17
KHG3-28RJ20 $172.03 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4421
172.03
KHG3-28RJ22 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 22 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4422
187.87
KHG3-28RJ25 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 25 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4423
187.87
KHG3-28RJ28 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 28 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4424
187.87
KHG3-28RJ30 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 30 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4425
187.87
KHG3-28RJ32 $187.87 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 32 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4426
187.87
KHG3-28RJ35 $184.06 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 35 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4427
184.06
KHG3-28RJ40 $184.06 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 28 N/A Right Hand N/A S1K N/A 40 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4428
184.06
Unit of Measure
« 61 62 63 64 65 »