KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-30L | $153.62 |
N/A
|
N/A Ground | N/A 3 | N/A 30 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4429 |
153.62 |
| KHG3-30LJ25 | $185.49 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4437 |
185.49 |
| KHG3-30LJ28 | $201.76 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4438 |
201.76 |
| KHG3-30LJ30 | $201.76 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4439 |
201.76 |
| KHG3-30LJ32 | $201.76 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4440 |
201.76 |
| KHG3-30LJ35 | $197.96 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4441 |
197.96 |
| KHG3-30LJ40 | $197.96 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4442 |
197.96 |
| KHG3-30LJ45 | $197.96 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4443 |
197.96 |
| KHG3-30R | $153.62 |
N/A
|
N/A Ground | N/A 3 | N/A 30 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4444 |
153.62 |
| KHG3-30RJ25 | $185.49 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4452 |
185.49 |
| KHG3-30RJ28 | $201.76 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4453 |
201.76 |
| KHG3-30RJ30 | $201.76 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4454 |
201.76 |
| KHG3-30RJ32 | $201.76 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4455 |
201.76 |
| KHG3-30RJ35 | $197.96 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4456 |
197.96 |
| KHG3-30RJ40 | $197.96 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4457 |
197.96 |
| KHG3-30RJ45 | $197.96 |
N/A
|
N/A Finished | N/A 3 | N/A 30 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 90 mm | N/A 96 mm | N/A 41 mm |
N/A
4458 |
197.96 |
| KHG3-32L | $167.21 |
N/A
|
N/A Ground | N/A 3 | N/A 32 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4459 |
167.21 |
| KHG3-32LJ25 | $201.20 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4467 |
201.2 |
| KHG3-32LJ28 | $217.32 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4468 |
217.32 |
| KHG3-32LJ30 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4469 |
213.51 |
| KHG3-32LJ32 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4470 |
213.51 |
| KHG3-32LJ35 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4471 |
213.51 |
| KHG3-32LJ40 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4472 |
213.51 |
| KHG3-32LJ45 | $209.70 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4473 |
209.7 |
| KHG3-32R | $167.21 |
N/A
|
N/A Ground | N/A 3 | N/A 32 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4474 |
167.21 |