KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-32RJ25 | $201.20 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4482 |
201.2 |
| KHG3-32RJ28 | $217.32 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4483 |
217.32 |
| KHG3-32RJ30 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4484 |
213.51 |
| KHG3-32RJ32 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4485 |
213.51 |
| KHG3-32RJ35 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4486 |
213.51 |
| KHG3-32RJ40 | $213.51 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4487 |
213.51 |
| KHG3-32RJ45 | $209.70 |
N/A
|
N/A Finished | N/A 3 | N/A 32 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 96 mm | N/A 102 mm | N/A 41 mm |
N/A
4488 |
209.7 |
| KHG3-35L | $184.28 |
N/A
|
N/A Ground | N/A 3 | N/A 35 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4489 |
184.28 |
| KHG3-35LJ25 | $219.17 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4497 |
219.17 |
| KHG3-35LJ28 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4498 |
234.79 |
| KHG3-35LJ30 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4499 |
234.79 |
| KHG3-35LJ32 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4500 |
234.79 |
| KHG3-35LJ35 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4501 |
234.79 |
| KHG3-35LJ40 | $230.98 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4502 |
230.98 |
| KHG3-35LJ45 | $230.98 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4503 |
230.98 |
| KHG3-35R | $184.28 |
N/A
|
N/A Ground | N/A 3 | N/A 35 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4504 |
184.28 |
| KHG3-35RJ25 | $219.17 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4512 |
219.17 |
| KHG3-35RJ28 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4513 |
234.79 |
| KHG3-35RJ30 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4514 |
234.79 |
| KHG3-35RJ32 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4515 |
234.79 |
| KHG3-35RJ35 | $234.79 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4516 |
234.79 |
| KHG3-35RJ40 | $230.98 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4517 |
230.98 |
| KHG3-35RJ45 | $230.98 |
N/A
|
N/A Finished | N/A 3 | N/A 35 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 105 mm | N/A 111 mm | N/A 41 mm |
N/A
4518 |
230.98 |
| KHG3-36L | $188.35 |
N/A
|
N/A Ground | N/A 3 | N/A 36 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 41 mm |
N/A
4519 |
188.35 |
| KHG3-36LJ25 | $222.30 |
N/A
|
N/A Finished | N/A 3 | N/A 36 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 108 mm | N/A 114 mm | N/A 41 mm |
N/A
4527 |
222.3 |