Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 61 62 63 64 65 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-36LJ28 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Left Hand N/A S1K N/A 28 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4528
238.01
KHG3-36LJ30 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Left Hand N/A S1K N/A 30 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4529
238.01
KHG3-36LJ32 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Left Hand N/A S1K N/A 32 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4530
238.01
KHG3-36LJ35 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Left Hand N/A S1K N/A 35 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4531
238.01
KHG3-36LJ40 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Left Hand N/A S1K N/A 40 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4532
238.01
KHG3-36LJ45 $234.20 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Left Hand N/A S1K N/A 45 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4533
234.2
KHG3-36R $188.35 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4534
188.35
KHG3-36RJ25 $222.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Right Hand N/A S1K N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4542
222.3
KHG3-36RJ28 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Right Hand N/A S1K N/A 28 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4543
238.01
KHG3-36RJ30 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Right Hand N/A S1K N/A 30 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4544
238.01
KHG3-36RJ32 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Right Hand N/A S1K N/A 32 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4545
238.01
KHG3-36RJ35 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Right Hand N/A S1K N/A 35 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4546
238.01
KHG3-36RJ40 $238.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Right Hand N/A S1K N/A 40 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4547
238.01
KHG3-36RJ45 $234.20 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A Right Hand N/A S1K N/A 45 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4548
234.2
KHG3-40L $206.82 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4549
206.82
KHG3-40LJ25 $243.48 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Left Hand N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4557
243.48
KHG3-40LJ28 $259.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Left Hand N/A S1K N/A 28 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4558
259.24
KHG3-40LJ30 $259.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Left Hand N/A S1K N/A 30 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4559
259.24
KHG3-40LJ32 $259.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Left Hand N/A S1K N/A 32 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4560
259.24
KHG3-40LJ35 $259.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Left Hand N/A S1K N/A 35 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4561
259.24
KHG3-40LJ40 $252.57 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Left Hand N/A S1K N/A 40 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4562
252.57
KHG3-40LJ45 $252.57 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Left Hand N/A S1K N/A 45 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4563
252.57
KHG3-40R $206.82 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4564
206.82
KHG3-40RJ25 $243.48 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Right Hand N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4572
243.48
KHG3-40RJ28 $259.24 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A Right Hand N/A S1K N/A 28 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4573
259.24
Unit of Measure
« 61 62 63 64 65 »