KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-40RJ30 | $259.24 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 120 mm | N/A 126 mm | N/A 41 mm |
N/A
4574 |
259.24 |
| KHG3-40RJ32 | $259.24 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 120 mm | N/A 126 mm | N/A 41 mm |
N/A
4575 |
259.24 |
| KHG3-40RJ35 | $259.24 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 120 mm | N/A 126 mm | N/A 41 mm |
N/A
4576 |
259.24 |
| KHG3-40RJ40 | $252.57 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 126 mm | N/A 41 mm |
N/A
4577 |
252.57 |
| KHG3-40RJ45 | $252.57 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 126 mm | N/A 41 mm |
N/A
4578 |
252.57 |
| KHG3-44L | $235.96 |
N/A
|
N/A Ground | N/A 3 | N/A 44 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4579 |
235.96 |
| KHG3-44LJ25 | $275.19 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4587 |
275.19 |
| KHG3-44LJ28 | $290.38 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4588 |
290.38 |
| KHG3-44LJ30 | $290.38 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4589 |
290.38 |
| KHG3-44LJ32 | $290.38 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4590 |
290.38 |
| KHG3-44LJ35 | $283.72 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4591 |
283.72 |
| KHG3-44LJ40 | $283.72 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4592 |
283.72 |
| KHG3-44LJ45 | $283.72 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4593 |
283.72 |
| KHG3-44R | $235.96 |
N/A
|
N/A Ground | N/A 3 | N/A 44 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4594 |
235.96 |
| KHG3-44RJ25 | $275.19 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4602 |
275.19 |
| KHG3-44RJ28 | $290.38 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4603 |
290.38 |
| KHG3-44RJ30 | $290.38 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4604 |
290.38 |
| KHG3-44RJ32 | $290.38 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4605 |
290.38 |
| KHG3-44RJ35 | $283.72 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4606 |
283.72 |
| KHG3-44RJ40 | $283.72 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4607 |
283.72 |
| KHG3-44RJ45 | $283.72 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 132 mm | N/A 138 mm | N/A 41 mm |
N/A
4608 |
283.72 |
| KHG3-45L | $238.42 |
N/A
|
N/A Ground | N/A 3 | N/A 45 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4609 |
238.42 |
| KHG3-45LJ25 | $276.58 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4617 |
276.58 |
| KHG3-45LJ28 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4618 |
291.95 |
| KHG3-45LJ30 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4619 |
291.95 |