KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-45LJ32 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4620 |
291.95 |
| KHG3-45LJ35 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4621 |
291.95 |
| KHG3-45LJ40 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4622 |
291.95 |
| KHG3-45LJ45 | $285.28 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4623 |
285.28 |
| KHG3-45R | $238.42 |
N/A
|
N/A Ground | N/A 3 | N/A 45 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4624 |
238.42 |
| KHG3-45RJ25 | $276.58 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4632 |
276.58 |
| KHG3-45RJ28 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4633 |
291.95 |
| KHG3-45RJ30 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4634 |
291.95 |
| KHG3-45RJ32 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4635 |
291.95 |
| KHG3-45RJ35 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4636 |
291.95 |
| KHG3-45RJ40 | $291.95 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4637 |
291.95 |
| KHG3-45RJ45 | $285.28 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 135 mm | N/A 141 mm | N/A 41 mm |
N/A
4638 |
285.28 |
| KHG3-48L | $266.58 |
N/A
|
N/A Ground | N/A 3 | N/A 48 | N/A Left Hand | N/A S1 | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4639 |
266.58 |
| KHG3-48LJ25 | $306.93 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4647 |
306.93 |
| KHG3-48LJ28 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4648 |
322.41 |
| KHG3-48LJ30 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4649 |
322.41 |
| KHG3-48LJ32 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4650 |
322.41 |
| KHG3-48LJ35 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4651 |
322.41 |
| KHG3-48LJ40 | $315.75 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4652 |
315.75 |
| KHG3-48LJ45 | $315.75 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4653 |
315.75 |
| KHG3-48LJ50 | $315.75 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Left Hand | N/A S1K | N/A 50 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4654 |
315.75 |
| KHG3-48R | $266.58 |
N/A
|
N/A Ground | N/A 3 | N/A 48 | N/A Right Hand | N/A S1 | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4655 |
266.58 |
| KHG3-48RJ25 | $306.93 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 25 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4663 |
306.93 |
| KHG3-48RJ28 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 28 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4664 |
322.41 |
| KHG3-48RJ30 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4665 |
322.41 |