KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-48RJ32 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4666 |
322.41 |
| KHG3-48RJ35 | $322.41 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4667 |
322.41 |
| KHG3-48RJ40 | $315.75 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4668 |
315.75 |
| KHG3-48RJ45 | $315.75 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4669 |
315.75 |
| KHG3-48RJ50 | $315.75 |
N/A
|
N/A Finished | N/A 3 | N/A 48 | N/A Right Hand | N/A S1K | N/A 50 mm | N/A 144 mm | N/A 150 mm | N/A 41 mm |
N/A
4670 |
315.75 |
| KHG3-50L | $274.23 |
N/A
|
N/A Ground | N/A 3 | N/A 50 | N/A Left Hand | N/A S1 | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4671 |
274.23 |
| KHG3-50LJ30 | $312.71 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4677 |
312.71 |
| KHG3-50LJ32 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4678 |
328.67 |
| KHG3-50LJ35 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4679 |
328.67 |
| KHG3-50LJ40 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4680 |
328.67 |
| KHG3-50LJ45 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4681 |
328.67 |
| KHG3-50LJ50 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Left Hand | N/A S1K | N/A 50 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4682 |
328.67 |
| KHG3-50R | $274.23 |
N/A
|
N/A Ground | N/A 3 | N/A 50 | N/A Right Hand | N/A S1 | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4683 |
274.23 |
| KHG3-50RJ30 | $312.71 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Right Hand | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4689 |
312.71 |
| KHG3-50RJ32 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Right Hand | N/A S1K | N/A 32 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4690 |
328.67 |
| KHG3-50RJ35 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Right Hand | N/A S1K | N/A 35 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4691 |
328.67 |
| KHG3-50RJ40 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Right Hand | N/A S1K | N/A 40 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4692 |
328.67 |
| KHG3-50RJ45 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Right Hand | N/A S1K | N/A 45 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4693 |
328.67 |
| KHG3-50RJ50 | $328.67 |
N/A
|
N/A Finished | N/A 3 | N/A 50 | N/A Right Hand | N/A S1K | N/A 50 mm | N/A 150 mm | N/A 156 mm | N/A 41 mm |
N/A
4694 |
328.67 |
| KHG3-52L | $294.80 |
N/A
|
N/A Ground | N/A 3 | N/A 52 | N/A Left Hand | N/A S1 | N/A 30 mm | N/A 156 mm | N/A 162 mm | N/A 41 mm |
N/A
4695 |
294.8 |
| KHG3-52LJ30 | $337.68 |
N/A
|
N/A Finished | N/A 3 | N/A 52 | N/A Left Hand | N/A S1K | N/A 30 mm | N/A 156 mm | N/A 162 mm | N/A 41 mm |
N/A
4696 |
337.68 |
| KHG3-52LJ32 | $353.17 |
N/A
|
N/A Finished | N/A 3 | N/A 52 | N/A Left Hand | N/A S1K | N/A 32 mm | N/A 156 mm | N/A 162 mm | N/A 41 mm |
N/A
4697 |
353.17 |
| KHG3-52LJ35 | $353.17 |
N/A
|
N/A Finished | N/A 3 | N/A 52 | N/A Left Hand | N/A S1K | N/A 35 mm | N/A 156 mm | N/A 162 mm | N/A 41 mm |
N/A
4698 |
353.17 |
| KHG3-52LJ40 | $353.17 |
N/A
|
N/A Finished | N/A 3 | N/A 52 | N/A Left Hand | N/A S1K | N/A 40 mm | N/A 156 mm | N/A 162 mm | N/A 41 mm |
N/A
4699 |
353.17 |
| KHG3-52LJ45 | $346.50 |
N/A
|
N/A Finished | N/A 3 | N/A 52 | N/A Left Hand | N/A S1K | N/A 45 mm | N/A 156 mm | N/A 162 mm | N/A 41 mm |
N/A
4700 |
346.5 |