Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 66 67 68 69 70 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-52LJ50 $346.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A Left Hand N/A S1K N/A 50 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4701
346.5
KHG3-52R $294.80 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 52 N/A Right Hand N/A S1 N/A 30 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4702
294.8
KHG3-52RJ30 $337.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A Right Hand N/A S1K N/A 30 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4703
337.68
KHG3-52RJ32 $353.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A Right Hand N/A S1K N/A 32 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4704
353.17
KHG3-52RJ35 $353.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A Right Hand N/A S1K N/A 35 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4705
353.17
KHG3-52RJ40 $353.17 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A Right Hand N/A S1K N/A 40 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4706
353.17
KHG3-52RJ45 $346.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A Right Hand N/A S1K N/A 45 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4707
346.5
KHG3-52RJ50 $346.50 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 52 N/A Right Hand N/A S1K N/A 50 mm N/A 156 mm N/A 162 mm N/A 41 mm N/A
4708
346.5
KHG3-60L $342.44 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 60 N/A Left Hand N/A S1 N/A 30 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4709
342.44
KHG3-60LJ30 $393.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Left Hand N/A S1K N/A 30 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4715
393.45
KHG3-60LJ32 $408.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Left Hand N/A S1K N/A 32 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4716
408.97
KHG3-60LJ35 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Left Hand N/A S1K N/A 35 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4717
402.31
KHG3-60LJ40 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Left Hand N/A S1K N/A 40 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4718
402.31
KHG3-60LJ45 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Left Hand N/A S1K N/A 45 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4719
402.31
KHG3-60LJ50 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Left Hand N/A S1K N/A 50 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4720
402.31
KHG3-60R $342.44 N/A CAD Icon (for items table) N/A Ground N/A 3 N/A 60 N/A Right Hand N/A S1 N/A 30 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4721
342.44
KHG3-60RJ30 $393.45 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Right Hand N/A S1K N/A 30 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4727
393.45
KHG3-60RJ32 $408.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Right Hand N/A S1K N/A 32 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4728
408.97
KHG3-60RJ35 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Right Hand N/A S1K N/A 35 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4729
402.31
KHG3-60RJ40 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Right Hand N/A S1K N/A 40 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4730
402.31
KHG3-60RJ45 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Right Hand N/A S1K N/A 45 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4731
402.31
KHG3-60RJ50 $402.31 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 60 N/A Right Hand N/A S1K N/A 50 mm N/A 180 mm N/A 186 mm N/A 41 mm N/A
4732
402.31
KHG3-16LE15 $333.60 N/A N/A Ground N/A 3 N/A 16 N/A Left Hand N/A S1 N/A 18 mm N/A 48 mm N/A 54 mm N/A 41 mm N/A
4252
333.6
KHG3-16RE15 $340.20 N/A N/A Ground N/A 3 N/A 16 N/A Right Hand N/A S1 N/A 18 mm N/A 48 mm N/A 54 mm N/A 41 mm N/A
4258
340.2
KHG3-18LE15 $360.30 N/A N/A Ground N/A 3 N/A 18 N/A Left Hand N/A S1 N/A 18 mm N/A 54 mm N/A 60 mm N/A 41 mm N/A
4264
360.3
Unit of Measure
« 66 67 68 69 70 »