KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-60RJ14 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2959 |
150.97 |
| KHG1-60RJ15 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2960 |
150.97 |
| KHG1-60RJ16 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2961 |
150.97 |
| KHG1-60RJ17 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2962 |
150.97 |
| KHG1-60RJ18 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2963 |
150.97 |
| KHG1-60RJ19 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2964 |
150.97 |
| KHG1-60RJ20 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2965 |
150.97 |
| KHG1-60RJ22 | $150.97 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A Right Hand | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 62 mm | N/A 18 mm |
N/A
2966 |
150.97 |
| KHG1-70L | $132.05 |
N/A
|
N/A Ground | N/A 1 | N/A 70 | N/A Left Hand | N/A S1 | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2967 |
132.05 |
| KHG1-70LJ12 | $156.43 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2968 |
156.43 |
| KHG1-70LJ14 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2969 |
166.23 |
| KHG1-70LJ15 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2970 |
166.23 |
| KHG1-70LJ16 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2971 |
166.23 |
| KHG1-70LJ17 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2972 |
166.23 |
| KHG1-70LJ18 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2973 |
166.23 |
| KHG1-70LJ19 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2974 |
166.23 |
| KHG1-70LJ20 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2975 |
166.23 |
| KHG1-70LJ22 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Left Hand | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2976 |
166.23 |
| KHG1-70R | $132.05 |
N/A
|
N/A Ground | N/A 1 | N/A 70 | N/A Right Hand | N/A S1 | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2977 |
132.05 |
| KHG1-70RJ12 | $156.43 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2978 |
156.43 |
| KHG1-70RJ14 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2979 |
166.23 |
| KHG1-70RJ15 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2980 |
166.23 |
| KHG1-70RJ16 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2981 |
166.23 |
| KHG1-70RJ17 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2982 |
166.23 |
| KHG1-70RJ18 | $166.23 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A Right Hand | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 72 mm | N/A 18 mm |
N/A
2983 |
166.23 |