Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 66 67 68 69 70 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-18LE19 $380.10 N/A N/A Ground N/A 3 N/A 18 N/A Left Hand N/A S1 N/A 18 mm N/A 54 mm N/A 60 mm N/A 41 mm N/A
4265
380.1
KHG3-18LE20 $377.30 N/A N/A Ground N/A 3 N/A 18 N/A Left Hand N/A S1 N/A 18 mm N/A 54 mm N/A 60 mm N/A 41 mm N/A
4266
377.3
KHG3-18RE15 $360.30 N/A N/A Ground N/A 3 N/A 18 N/A Right Hand N/A S1 N/A 18 mm N/A 54 mm N/A 60 mm N/A 41 mm N/A
4272
360.3
KHG3-18RE19 $380.10 N/A N/A Ground N/A 3 N/A 18 N/A Right Hand N/A S1 N/A 18 mm N/A 54 mm N/A 60 mm N/A 41 mm N/A
4273
380.1
KHG3-18RE20 $377.30 N/A N/A Ground N/A 3 N/A 18 N/A Right Hand N/A S1 N/A 18 mm N/A 54 mm N/A 60 mm N/A 41 mm N/A
4274
377.3
KHG3-20LE19 $352.70 N/A N/A Ground N/A 3 N/A 20 N/A Left Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4280
352.7
KHG3-20LE20 $349.90 N/A N/A Ground N/A 3 N/A 20 N/A Left Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4281
349.9
KHG3-20LE22 $354.70 N/A N/A Ground N/A 3 N/A 20 N/A Left Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4282
354.7
KHG3-20LE24 $359.20 N/A N/A Ground N/A 3 N/A 20 N/A Left Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4283
359.2
KHG3-20LE25 $373.10 N/A N/A Ground N/A 3 N/A 20 N/A Left Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4284
373.1
KHG3-20RE19 $369.90 N/A N/A Ground N/A 3 N/A 20 N/A Right Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4291
369.9
KHG3-20RE20 $367.00 N/A N/A Ground N/A 3 N/A 20 N/A Right Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4292
367
KHG3-20RE22 $371.80 N/A N/A Ground N/A 3 N/A 20 N/A Right Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4293
371.8
KHG3-20RE24 $376.40 N/A N/A Ground N/A 3 N/A 20 N/A Right Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4294
376.4
KHG3-20RE25 $379.70 N/A N/A Ground N/A 3 N/A 20 N/A Right Hand N/A S1 N/A 20 mm N/A 60 mm N/A 66 mm N/A 41 mm N/A
4295
379.7
KHG3-24LE19 $387.10 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4314
387.1
KHG3-24LE20 $384.40 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4315
384.4
KHG3-24LE22 $402.30 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4316
402.3
KHG3-24LE24 $407.00 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4317
407
KHG3-24LE25 $410.20 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4318
410.2
KHG3-24LE28 $416.70 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4319
416.7
KHG3-24LE30 $414.20 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4320
414.2
KHG3-24LE32 $424.50 N/A N/A Ground N/A 3 N/A 24 N/A Left Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4321
424.5
KHG3-24RE19 $413.70 N/A N/A Ground N/A 3 N/A 24 N/A Right Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4329
413.7
KHG3-24RE20 $411.00 N/A N/A Ground N/A 3 N/A 24 N/A Right Hand N/A S1 N/A 20 mm N/A 72 mm N/A 78 mm N/A 41 mm N/A
4330
411
Unit of Measure
« 66 67 68 69 70 »