Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-28LE20 $484.30 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4395
484.3
KHG3-28LE22 $488.90 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4396
488.9
KHG3-28LE24 $493.50 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4397
493.5
KHG3-28LE25 $496.70 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4398
496.7
KHG3-28LE28 $503.10 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4399
503.1
KHG3-28LE30 $500.60 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4400
500.6
KHG3-28LE32 $510.80 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4401
510.8
KHG3-28LE35 $511.40 N/A N/A Ground N/A 3 N/A 28 N/A Left Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4402
511.4
KHG3-28RE19 $455.50 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4412
455.5
KHG3-28RE20 $452.80 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4413
452.8
KHG3-28RE22 $457.50 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4414
457.5
KHG3-28RE24 $462.00 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4415
462
KHG3-28RE25 $465.20 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4416
465.2
KHG3-28RE28 $492.60 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4417
492.6
KHG3-28RE30 $490.20 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4418
490.2
KHG3-28RE32 $500.40 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4419
500.4
KHG3-28RE35 $500.90 N/A N/A Ground N/A 3 N/A 28 N/A Right Hand N/A S1 N/A 20 mm N/A 84 mm N/A 90 mm N/A 41 mm N/A
4420
500.9
KHG3-30LE22 $519.30 N/A N/A Ground N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4430
519.3
KHG3-30LE24 $523.80 N/A N/A Ground N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4431
523.8
KHG3-30LE25 $527.10 N/A N/A Ground N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4432
527.1
KHG3-30LE28 $533.40 N/A N/A Ground N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4433
533.4
KHG3-30LE30 $388.10 N/A N/A Ground N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4434
388.1
KHG3-30LE32 $398.30 N/A N/A Ground N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4435
398.3
KHG3-30LE35 $398.80 N/A N/A Ground N/A 3 N/A 30 N/A Left Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4436
398.8
KHG3-30RE22 $376.50 N/A N/A Ground N/A 3 N/A 30 N/A Right Hand N/A S1 N/A 25 mm N/A 90 mm N/A 96 mm N/A 41 mm N/A
4445
376.5
Unit of Measure
« 71 72 73 74 75 »