Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-35LE32 $430.60 N/A N/A Ground N/A 3 N/A 35 N/A Left Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4495
430.6
KHG3-35LE35 $431.20 N/A N/A Ground N/A 3 N/A 35 N/A Left Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4496
431.2
KHG3-35RE22 $409.10 N/A N/A Ground N/A 3 N/A 35 N/A Right Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4505
409.1
KHG3-35RE24 $413.50 N/A N/A Ground N/A 3 N/A 35 N/A Right Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4506
413.5
KHG3-35RE25 $416.80 N/A N/A Ground N/A 3 N/A 35 N/A Right Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4507
416.8
KHG3-35RE28 $423.00 N/A N/A Ground N/A 3 N/A 35 N/A Right Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4508
423
KHG3-35RE30 $420.60 N/A N/A Ground N/A 3 N/A 35 N/A Right Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4509
420.6
KHG3-35RE32 $430.60 N/A N/A Ground N/A 3 N/A 35 N/A Right Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4510
430.6
KHG3-35RE35 $435.70 N/A N/A Ground N/A 3 N/A 35 N/A Right Hand N/A S1 N/A 25 mm N/A 105 mm N/A 111 mm N/A 41 mm N/A
4511
435.7
KHG3-36LE22 $420.40 N/A N/A Ground N/A 3 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4520
420.4
KHG3-36LE24 $424.80 N/A N/A Ground N/A 3 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4521
424.8
KHG3-36LE25 $428.10 N/A N/A Ground N/A 3 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4522
428.1
KHG3-36LE28 $434.30 N/A N/A Ground N/A 3 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4523
434.3
KHG3-36LE30 $431.80 N/A N/A Ground N/A 3 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4524
431.8
KHG3-36LE32 $441.90 N/A N/A Ground N/A 3 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4525
441.9
KHG3-36LE35 $442.40 N/A N/A Ground N/A 3 N/A 36 N/A Left Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4526
442.4
KHG3-36RE22 $412.40 N/A N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4535
412.4
KHG3-36RE24 $416.80 N/A N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4536
416.8
KHG3-36RE25 $420.10 N/A N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4537
420.1
KHG3-36RE28 $426.30 N/A N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4538
426.3
KHG3-36RE30 $442.90 N/A N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4539
442.9
KHG3-36RE32 $452.90 N/A N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4540
452.9
KHG3-36RE35 $453.50 N/A N/A Ground N/A 3 N/A 36 N/A Right Hand N/A S1 N/A 25 mm N/A 108 mm N/A 114 mm N/A 41 mm N/A
4541
453.5
KHG3-40LE22 $461.60 N/A N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4550
461.6
KHG3-40LE24 $466.00 N/A N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4551
466
Unit of Measure
« 71 72 73 74 75 »