Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 71 72 73 74 75 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-40LE25 $469.20 N/A N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4552
469.2
KHG3-40LE28 $475.40 N/A N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4553
475.4
KHG3-40LE30 $473.00 N/A N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4554
473
KHG3-40LE32 $483.10 N/A N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4555
483.1
KHG3-40LE35 $483.60 N/A N/A Ground N/A 3 N/A 40 N/A Left Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4556
483.6
KHG3-40RE22 $421.60 N/A N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4565
421.6
KHG3-40RE24 $426.00 N/A N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4566
426
KHG3-40RE25 $429.20 N/A N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4567
429.2
KHG3-40RE28 $435.40 N/A N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4568
435.4
KHG3-40RE30 $433.00 N/A N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4569
433
KHG3-40RE32 $443.10 N/A N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4570
443.1
KHG3-40RE35 $443.60 N/A N/A Ground N/A 3 N/A 40 N/A Right Hand N/A S1 N/A 25 mm N/A 120 mm N/A 126 mm N/A 41 mm N/A
4571
443.6
KHG3-44LE22 $453.40 N/A N/A Ground N/A 3 N/A 44 N/A Left Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4580
453.4
KHG3-44LE24 $457.80 N/A N/A Ground N/A 3 N/A 44 N/A Left Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4581
457.8
KHG3-44LE25 $456.50 N/A N/A Ground N/A 3 N/A 44 N/A Left Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4582
456.5
KHG3-44LE28 $462.60 N/A N/A Ground N/A 3 N/A 44 N/A Left Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4583
462.6
KHG3-44LE30 $460.20 N/A N/A Ground N/A 3 N/A 44 N/A Left Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4584
460.2
KHG3-44LE32 $470.10 N/A N/A Ground N/A 3 N/A 44 N/A Left Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4585
470.1
KHG3-44LE35 $470.60 N/A N/A Ground N/A 3 N/A 44 N/A Left Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4586
470.6
KHG3-44RE22 $451.70 N/A N/A Ground N/A 3 N/A 44 N/A Right Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4595
451.7
KHG3-44RE24 $456.10 N/A N/A Ground N/A 3 N/A 44 N/A Right Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4596
456.1
KHG3-44RE25 $459.30 N/A N/A Ground N/A 3 N/A 44 N/A Right Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4597
459.3
KHG3-44RE28 $465.40 N/A N/A Ground N/A 3 N/A 44 N/A Right Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4598
465.4
KHG3-44RE30 $463.10 N/A N/A Ground N/A 3 N/A 44 N/A Right Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4599
463.1
KHG3-44RE32 $473.00 N/A N/A Ground N/A 3 N/A 44 N/A Right Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4600
473
Unit of Measure
« 71 72 73 74 75 »