Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
KHG - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-44RE35 $475.20 N/A N/A Ground N/A 3 N/A 44 N/A Right Hand N/A S1 N/A N/A N/A N/A 41 mm N/A
4601
475.2
KHG3-45LE22 $454.90 N/A N/A Ground N/A 3 N/A 45 N/A Left Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4610
454.9
KHG3-45LE24 $459.30 N/A N/A Ground N/A 3 N/A 45 N/A Left Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4611
459.3
KHG3-45LE25 $462.50 N/A N/A Ground N/A 3 N/A 45 N/A Left Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4612
462.5
KHG3-45LE28 $468.60 N/A N/A Ground N/A 3 N/A 45 N/A Left Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4613
468.6
KHG3-45LE30 $466.20 N/A N/A Ground N/A 3 N/A 45 N/A Left Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4614
466.2
KHG3-45LE32 $476.10 N/A N/A Ground N/A 3 N/A 45 N/A Left Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4615
476.1
KHG3-45LE35 $476.60 N/A N/A Ground N/A 3 N/A 45 N/A Left Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4616
476.6
KHG3-45RE22 $454.90 N/A N/A Ground N/A 3 N/A 45 N/A Right Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4625
454.9
KHG3-45RE24 $459.30 N/A N/A Ground N/A 3 N/A 45 N/A Right Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4626
459.3
KHG3-45RE25 $462.50 N/A N/A Ground N/A 3 N/A 45 N/A Right Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4627
462.5
KHG3-45RE28 $468.60 N/A N/A Ground N/A 3 N/A 45 N/A Right Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4628
468.6
KHG3-45RE30 $466.20 N/A N/A Ground N/A 3 N/A 45 N/A Right Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4629
466.2
KHG3-45RE32 $476.10 N/A N/A Ground N/A 3 N/A 45 N/A Right Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4630
476.1
KHG3-45RE35 $476.60 N/A N/A Ground N/A 3 N/A 45 N/A Right Hand N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 41 mm N/A
4631
476.6
KHG3-48LE22 $485.10 N/A N/A Ground N/A 3 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4640
485.1
KHG3-48LE24 $489.50 N/A N/A Ground N/A 3 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4641
489.5
KHG3-48LE25 $492.50 N/A N/A Ground N/A 3 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4642
492.5
KHG3-48LE28 $498.70 N/A N/A Ground N/A 3 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4643
498.7
KHG3-48LE30 $496.30 N/A N/A Ground N/A 3 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4644
496.3
KHG3-48LE32 $506.20 N/A N/A Ground N/A 3 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4645
506.2
KHG3-48LE35 $506.70 N/A N/A Ground N/A 3 N/A 48 N/A Left Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4646
506.7
KHG3-48RE22 $486.80 N/A N/A Ground N/A 3 N/A 48 N/A Right Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4656
486.8
KHG3-48RE24 $491.20 N/A N/A Ground N/A 3 N/A 48 N/A Right Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4657
491.2
KHG3-48RE25 $494.30 N/A N/A Ground N/A 3 N/A 48 N/A Right Hand N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 41 mm N/A
4658
494.3
Unit of Measure
« 76 77 78 79 80 »